Публікуйте свої продукти
Ledtube A
Ledtube A
Ledtube A
Ledtube A
Ledtube A
Ledtube A
Ledtube A
    Marset Iluminacion

    Ledtube A

    The Ledtube has long been one of the most functional products in the collection, a reading light with a beam that has the clear purpose of illuminating without disturbing. It has no glare and its light can be pointed in any direction. It’s so easy to use that it’s almost instinctive, and so versatile that you hardly notice it’s there if you don’t use it. Several versions of the Ledtube have been released: the original, the mini, the USB and the surface mount. Now we present a new surface edition, just as functional but more compact. The switch is integrated in the base, maximum ergonomic design, with absolute flexibility to move it in any direction. The Ledtube A also incorporates the honeycomb louvre that traps peripheral light in all directions and prevents glare. Available in four finishes: matt black and white, aluminium and bronze.
    Технічна специфікація
    • Унікальний номерLedtube_A
    • Сімейство продуктівIndoor Lighting
    • Група продуктівIndoor Lighting
    • ТипObject (single object)
    • Дата публікації2023-02-06
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectОсвітлення - Wall Mounted
    • Класифікація IFCLight Fixture
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
    5.0 з 5 зірок 5.0 (6)
    3.3 з 5 зірок 3.3 (8)
    4.7 з 5 зірок 4.7 (51)