Публікуйте свої продукти
Curved Blade Supply Grilles & Registers - Model L
METALAIRE

Curved Blade Supply Grilles & Registers - Model L

The L series adjustable aluminum curved blade grilles and registers are an economic solution to applications requiring ceiling or sidewall installations with directional air patterns. 

  • The L Series is available with 1 way, 2 way, 2 way opposite, 3 way and 4 way directional air patterns
  • The L series is constructed from aluminum with adjustable curved blades allowing adjustment from full horizontal to full vertical air directions
  • Units are available with a wide range of options and accessories such as opposed blade dampers, L9 equalizing grid and plaster frame
Специфікація
  • Models
    Surface Mount (-1 Border)

    L-1 One-Way Long Blades
    S-1 One-Way Short Blades
    LT-1 Two-Way Long Blades
    ST-1 Two-Way Short Blades
    LTC-1 Two-Way Corner Blow Pattern
    LTC-3-1 Three-Way Corner Blow Pattern
    LS3-1 Three-Way Blow Pattern
    LS4-1 Four-Way Blow Pattern
    LV-1 One-Way Long Blades with Rear Vertical Blades
    SH-1 One-Way Short Blades with Rear Horizontal Blades
    LTV-1 Two-Way Long Blades with Rear Vertical Blades
    STH-1 Two-Way Short Blades with Rear Horizontal Blades
    Surface Mount (-1 Border) with Multi-Shutter Damper
    LM-1 One-Way Long Blades
    SM-1 One-Way Short Blades
    LTM-1 Two-Way Long Blades
    STM-1 Two-Way Short Blades
    LMH-1 One-Way Long Blades
    LTMH-1 Two-Way Long Blades
    LTCM-1 One-Way Corner Blow
    LTC3M-1 Three-Way Corner Blow
    LS3M-1 Three-Way Blow
    LS4M-1 Four-Way Blow
    Lay-In Mount (-6 Border)
    L-6 One-Way Long Blades
    S-6 One-Way Short Blades
    LT-6 Two-Way Long Blades
    ST-6 Two-Way Short Blades
    LTC-6 Two-Way Corner Blow Pattern
    LTC3-6 Three-Way Corner Blow Pattern
    LS3-6 Three-Way Blow Pattern
    LS4-6 Four-Way Blow Pattern
    LV-6 One-Way Long Blades with Rear Vertical Blades
    SH-6 One-Way Short Blades with Rear Horizontal Blades
    LTV-6 Two-Way Long Blades with Rear Vertical Blades
    STH-6 Two-Way Short Blades with Rear Horizontal Blades

    Finish
    01 - White
    02 - Satin Silver
    03 - Black
    24 - Mill Finish (Aluminum construction only)
    28 - Custom Colors (color matching required)

Технічна специфікація
  • Унікальний номерCurved-Blade-Supply-Grilles-and-Registers-L
  • Сімейство продуктівGrilles, Registers & Diffusers
  • Група продуктівGrilles & Registers
  • Дата публікації2020-11-10
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийAluminium
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectHVAC - Ductwork
  • Класифікація IFCAir Terminal
  • Назва UNSPSCAir diffusers
  • Код UNSPSC40101505
  • Код Uniclass 2015Pr_70_65_04_02
  • Опис Uniclass 2015Air diffusers
  • Код CSI MasterFormat 201423 37 13
  • Заголовок CSI MasterFormat 2014Diffusers, Registers, and Grilles
  • Номер OmniClass23-33 49 11 11
  • Заголовок OmniClassCeiling Ventilation Diffusers
  • Код CSI UniFormat IID30
  • Заголовок CSI UniFormat IIHVAC

Доступність регіону

Північна Америка
Канада
Мексика
Сполучені Штати