Публікуйте свої продукти
Metaltech Stackable System Safety Guardrails
Metaltech-Omega

Metaltech Stackable System Safety Guardrails

Versatile system designed to meet your specific requirements

Metaltech offers two systems with multiple advantages! The standard and the stackable installations can also be combined to provide the best solution for your needs.

The Stackable installation offers a streamlined and space-efficient solution, easily installed in confined areas. It effectively safeguards workspaces across short and long distances, using counterweights to ensure worker protection.

Специфікація
  • BENEFITS

    • Quick and easy installation
    • Adapts to the roof system and obstacles.
    • Requires minimal floor space
    • The unique design allows for the aluminum poles and wood toe boards to be seamlessly integrated into the bases

    WHEN TO USE

    • Ideal for tight spaces
    • To encircle skylights and roof access hatches
    • To protect workers during snow removal
    • To secure the roof for maintenance and inspection

    Steelfencing High Security Anti-cut Custom fence Custom Wire mesh Privacy screen ornamental fence industrial fence commercial fence louvers louver eco barrier gabion safari gates sliding gate cantilever gate entry gates greenscreen bridge playground fence school fence screen bracket brackets fence fencing gratings hardware panels post wire security fence anti-climb blends brackets contemporary elite fence cost effective security double wire double wire fence double wire fencing easy access effective view blocking elite double wire fence elite fence evolution double wire fence evolution fence fence fence systems fencing fencing systems flange flat horizontal elements flat vertical bars free air flow galvanized finish green project enhancer hardware harmony fence high security fence high security fencing image right through louvered bars louvered fencing mesh pattern modern fence natural lighting omega architectural omega eco omega fence omega high security omega max high security fence omega10 omega100 omega20 omega80 pass through permanently welded round cross bars posts privacy protection rectangular pattern reinforcing retrofit existing chain rigid louvered panels rigid panels round round horizontal bars round vertical bars secure double wire fence secure fence security fence security fence panels security fencing square security fence surrounds through panels unobtrusive security vandal resistant vertical gratings view blocking visual access welded wire panels gabion fencing gabion benches perforated aluminum cladding

Технічна специфікація
  • Унікальний номерmetaltech-stackable-system-safety-guardrails
  • Сімейство продуктівMetalTech
  • Група продуктівSafety Guardrails
  • ТипObject (single object)
  • Дата публікації2025-03-25
  • Номер видання1
Пов'язані
  • Розроблено вКанада
  • Виготовлено вКанада
Класифікація
  • Категорія BIMobjectБудівництво - Roof Accessories

Доступність регіону

Північна Америка