Публікуйте свої продукти
Preva DC Intraoral X-Ray
Preva DC Intraoral X-Ray
Preva DC Intraoral X-Ray
Preva DC Intraoral X-Ray
    Midmark

    Preva DC Intraoral X-Ray

    PREVA DC INTRAORAL X-RAY

    The Preva is the imaging workhorse of the dental office, used to detect cavities or other problem areas. With exceptional image quality and proven mechanics, Preva units are a pleasure to operate with seemingly effortless movement and drift-free positioning.

    Image Clarity

    Preva provides a 0.4-mm focal spot for sharp, well-defined details that allow easy identification of pathology with both film and digital sensors.

    Ease of Use

    The easy-to-use LCD control panel display with large icons helps to identify target tooth, receptor type and patient size while also offering 30 pre-programmed technique settings.

    Drift Free

    The proprietary dual-arm braking system helps the head stay exactly where you position it without sagging or drifting.

    Ergonomic

    The Preva system is designed for effortless movement and fast one-handed positioning.

    Специфікація
    • Line voltage: 110-230 VAC +/- 10% 50 or 60 Hz

      Tube potential: 60, 65 or 70 kVp

      Tube current: 4, 5, 6 or 7 mA

      Exposure time: 20 ms to 2 seconds

      Cone length: 20 cm (8")

      Focal spot: 0.4 mm (IEC 60336)

      Duty factor: 1:15

      Shipping weight (wall mount): 95 lb

      Applicable regulations compliance:21 CFR, UL, IEC, CE

      Warranty: 2-year limited

      Options: Exposure hand switch; 12" cone; 8" rectangular cone; Choice of 56", 66", 76" or 82" (total reach); Two-stud mounting plate; Metal stud-mounting plate

      Minimum ceiling requirement: 86.5" (219.7 cm)

      Cabinet pass-through (alternate): 66" arm: 26.75" W x 47.5" D (68 cm x 121 cm); 76" arm: 36.75" W x 47.5" D (93.5 cm x 121 cm)

      Mobile: Base: 26.9: W x 36" L (68.3 cm x 91.4 cm); arm reach: 56" (142 cm); height: 76.9" (195.3 cm)

    Технічна специфікація
    • Унікальний номерmidmark-preva-dc
    • Сімейство продуктівDental Equipment
    • Група продуктівPreva DC Intraoral Imaging
    • ТипObject (single object)
    • Дата публікації2020-12-11
    • Номер видання1
    Пов'язані
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectЛіки - Other Medical
    • Номер OmniClass23-25 17 13
    • Заголовок OmniClassDental Equipment

    Доступність регіону

    Північна Америка
    Сполучені Штати

    Схожі продукти