Публікуйте свої продукти
Next Generation Midmark M11® Steam Sterilizer
Next Generation Midmark M11® Steam Sterilizer
Next Generation Midmark M11® Steam Sterilizer
Next Generation Midmark M11® Steam Sterilizer
Next Generation Midmark M11® Steam Sterilizer
Next Generation Midmark M11® Steam Sterilizer
Next Generation Midmark M11® Steam Sterilizer
Next Generation Midmark M11® Steam Sterilizer
Next Generation Midmark M11® Steam Sterilizer
    Midmark

    Next Generation Midmark M11® Steam Sterilizer

    Midmark Steam Sterilizers are designed to help make instrument processing as easy and automated as possible. Featuring an intuitive user interface, onscreen guidance, helpful notifications and step-by-step touchscreen prompts, these sterilizers can help reduce stress and improve safety with a standardized process.

    Durability

    Gain an increased cycle life of 25,000 cycles—2.5x greater than previous models—thanks to a completely reengineered chamber.

    Workflow

    Navigate cycle setup and other processes with a clear, fingerprint-resistant 5-inch touchscreen you can utilize while wearing gloves.

    Compliance

    Stay audit-ready with device reminders and notifications, user authentication, unlimited storage of routine care events for the life of the sterilizer and automated cycle recordkeeping.

    Специфікація
    • LENGTH WITH PLUG

      23.5" (59.7 cm)

      WIDTH

      17.8" (45.2 cm)

      HEIGHT

      18.6" (47.2 cm)

      SUPPORT SURFACE REQUIREMENTS

      21.8" x 26.5" (55.4 x 63.7 cm)

      CHAMBER

      11" x 18" (27.9 x 45.7 cm)

      TRAYS

      Standard Tray, Large
      (Usable tray area)
      9.1" x 15.3" x .9" (23 x 38.7 x 2.2 cm)

      Standard Tray, Small
      (Usable tray area)
      6.8" x 15.3" x .9" (17 x 38.7 x 2.2 cm)

      Pouch Rack: 6 slot

      UNIT WEIGHT

      99 lb (44.9 kg)

      SHIPPING WEIGHT

      131 lb (59.4 kg)

      WATER RESERVOIR CAPACITY

      1.4 gal (5.3 L) to full mark
      .8 gal (3 L) usable volume

      ELECTRICAL REQUIREMENTS

      115 VAC, 12 Amp, 50/60 Hz
      230 VAC, 6.4 Amp, 50/60 Hz

    Технічна специфікація
    • Унікальний номерnext-generation-midmark-m11-sterilizer
    • Сімейство продуктівDental Equipment
    • Група продуктівSteam Sterilizers
    • ТипObject (single object)
    • Дата публікації2024-06-24
    • Номер видання1
    • Висота (у дюймах)16.1
    • Ширина (у дюймах)15.3
    • Глибина (у дюймах)20.38
    Пов'язані
    • Матеріал основнийSteel
    • Матеріал допоміжнийStainless steel
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    • Вага нетто (у фунтах)73
    Класифікація
    • Категорія BIMobjectЛіки - Other Medical
    • Номер OmniClass23-25 17 13
    • Заголовок OmniClassDental Equipment

    Доступність регіону

    Північна Америка
    Сполучені Штати

    Схожі продукти