Публікуйте свої продукти
Core DL
MMA

Core DL

Core is used as a central distrubution of heat to radiators. By centralising the distrubution, balancing, adjusting and controlling in one place to simplify deployment, maintanence and unauthorised manupulation. Each heating plant can be client adjusted for that specific amount of heat emitters that can be installed in the facility. Core DL is the heating plant for total control of the flow, independent of available pressure. This is ensured by the dynamic pressure independet valve TOV. Radiators are regulated with a central manipulation over the distributor with TOV and electrical actuator. This is an option when individual room regulation is not necessary or unauthorized manipulation of the heating plant needs to be avoided. Core DL can also be delivered in a waterprotected box. The size of the box will vary depending on the number of heat emitters.
Специфікація
  • • Centralised distribution and controlling of the heating plant • Balanced and adjusted by the factory • Assemblied and ready to install Pressure class PN 6 Maximum temperature 90°C Material Brass Packing - EPDM Connections Minimum temperature 5°C Secondary: W24x19 mm external thread Primary: G 3/4” external thread
Технічна специфікація
  • Унікальний номерcore_dl
  • Сімейство продуктівCore
  • Група продуктівDL
  • ТипObject (single object)
  • Дата публікації2018-06-05
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийBrass
Класифікація
  • Категорія BIMobjectHVAC - Heaters
  • Класифікація IFCHeat Exchanger
  • Код Uniclass 2015Ss_60_40_37
  • Опис Uniclass 2015Heating systems

Доступність регіону

Європа
Данія
Норвегія
Фінляндія
Швеція