Публікуйте свої продукти
Acousti-Seal® Encore® Continuously Hinged Panels
Acousti-Seal® Encore® Continuously Hinged Panels
    Modernfold, Inc.

    Acousti-Seal® Encore® Continuously Hinged Panels

    4.3 з 5 зірок4.3(8 відгуки)

    Acousti-Seal® Continuously Hinged Automated Wall Systems

    At Modernfold, we offer a range of continuously-hinged operable wall systems to provide the ultimate technology in acoustics and flexibility. Our continuously-hinged operable partition systems provide effortless setup with fully-automated electrical operation and state-of-the-art safety systems. Our unitized steel construction, operable top and bottom seals, and custom finish options leave Modernfold’s continuously-hinged operable walls and partitions the leader in the industry.

    Acousti-Seal® Encore® Automated

    Modernfold’s fully-automated Acousti-Seal® Encore® Automated operable partition system facilitates quick and efficient setup with industry-leading acoustical control. Hinged together in a train, the automated operable wall extends as one complete unit with the push of a touchpad.

    Специфікація
    • For Modernfold's Acousti-Seal® Encore® Continuously Hinged Automated Panel specification and technical data sheet, visit www.modernfold.com/en-US/downloads/product-documents to download.

    Технічна специфікація
    • Унікальний номерacousti-seal-encore-continuously-hinged-panels
    • Сімейство продуктівOperable Partition Systems
    • Група продуктівAcousti-Seal® Encore® Continuously Hinged Panels
    • ТипObject (single object)
    • Дата публікації2024-09-17
    • Номер видання1
    Пов'язані
    • Матеріал основнийSteel
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectСтіни - Folding & Moving Walls
    • Класифікація IFCObject
    • Назва UNSPSCAcoustical insulation
    • Код UNSPSC30141601
    • Код Uniclass 2015Ss_25_25_05
    • Опис Uniclass 2015Acoustic panel systems
    • Код CSI MasterFormat 201410 22 43
    • Заголовок CSI MasterFormat 2014Sliding Partitions
    • Номер OmniClass23-15 11 17 11
    • Заголовок OmniClassHorizontally Sliding Partitions