Публікуйте свої продукти
NanaWall® HSW60 - The Aluminum Framed Single Track Sliding System
NanaWall® HSW60 - The Aluminum Framed Single Track Sliding System
NanaWall® HSW60 - The Aluminum Framed Single Track Sliding System
NanaWall® HSW60 - The Aluminum Framed Single Track Sliding System
NanaWall® HSW60 - The Aluminum Framed Single Track Sliding System
NanaWall® HSW60 - The Aluminum Framed Single Track Sliding System
NanaWall® HSW60 - The Aluminum Framed Single Track Sliding System
NanaWall® HSW60 - The Aluminum Framed Single Track Sliding System
NanaWall® HSW60 - The Aluminum Framed Single Track Sliding System
NanaWall® HSW60 - The Aluminum Framed Single Track Sliding System
    NanaWall Systems

    NanaWall® HSW60 - The Aluminum Framed Single Track Sliding System

    4.8 з 5 зірок4.8(5 відгуки)

    For precise, non-parametric 'static' Revit and IFC models, please check the 3D configurator under 'Links - Tendering Information'.

    The thermally broken aluminum framed NanaWall HSW60 is an exterior, weather-resistant single track sliding system that provides the ultimate in versatility and flexibility. This is a storefront and entrance system that can easily and efficiently slide with a minimum of force completely out of-sight when desired, offering designers new possibilities for large, exterior opening glass walls. Different panel widths are possible with additional tracks in the stacking bay for the different widths. Sliding panels convertible to incorporated swing entry/exit panel(s) are possible.  

    Possible configurations and stacking bay options are virtually limitless (see drawings for some possibilities). The NanaWall Single Track Sliding system can be designed with any number of panels. The system is a completely top-supported design therefore the number of panels is only limited by the supporting structure in the design.

    The HSW60 has received statewide Florida approval with Product Approval number FL37259.

    Специфікація
    • Unit Heights of up to 12' (3650 mm) and panel widths of up to 5' (1525 mm) are possible. No horizontal mullion needed for unit heights of up to 10'6" (3050 mm). Incorporated swing panel with panel heights of up to 9'2" (2800 mm) possible, with many choices on position of incorporated swing panels in the opening and designed for use as a “normal” commercial egress door.

      Units can be supplied glazed with 15/16"-1 1/8" clear double insulating safety, 15/16"-1 1/8" double insulating Low-E safety, 1 1/2" triple insulating glass, 1/4" single tempered glass, other high performing safety glass such as special acoustic glass, special tint, etc. or other glass on request.

      All climate performance.

      Sustainable design.

    Технічна специфікація
    • Унікальний номерhsw60
    • Сімейство продуктівDoors
    • Група продуктівSliding doors
    • ТипObject (single object)
    • Дата публікації2014-04-01
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийAluminium
    • Матеріал допоміжнийGlass
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectДвері - Sliding
    • Код CSI MasterFormat 201408 32 13
    • Заголовок CSI MasterFormat 2014Sliding Aluminum-Framed Glass Doors

    Доступність регіону

    Північна Америка
    Сполучені Штати