Публікуйте свої продукти
NanaWall® NW Wood 540 - The Slimmest Wood Framed Folding Glass Wall
NanaWall® NW Wood 540 - The Slimmest Wood Framed Folding Glass Wall
    NanaWall Systems

    NanaWall® NW Wood 540 - The Slimmest Wood Framed Folding Glass Wall

    For precise, non-parametric 'static' Revit and IFC models, please check the 3D configurator under 'Links - Tendering Information'.

    NW Wood 540, part of the Generation 4 Folding Glass Walls by NanaWall, provides the slimmest wood frame in the folding door industry. With a quadruple laminated cross-grained wood frame profile styled in a subtly rounded design, the intersection of two folding panels is a mere 5 11/16" (144 mm). 

    The quadruple-layer laminated wood allows for larger panel sizes, creates structural integrity, and provides long-term durability. Unlike other systems on the market, NanaWall wood framed systems are built on solid single-species wood frames and are not veneered over inferior wood. NW Wood 540 is manufactured with sustainably harvested wood. The wood options meet the international standards of FSC or PEFC.

    NW Wood 540 is a floor supported wood framed system, capable of reaching impressive system heights up to 9' 10" (3000 mm) and panel widths up to 3' 3" (1000 mm). This folding glass wall can also offer opening sizes with the integration of FourFold and SixFold Panel Sets that move and stack to either side of the opening. As a custom-built architectural solution, this system is available in inswing, outswing, and open corner configurations.

    A fundamental benefit of this Generation 4 folding glass wall is energy efficiency and strong weather performance. The solid wood frames provides exceptional insulative protection from outside elements and delivers comfort and security when closed. NW Wood 540 has been put through rigorous independent performance testing for air, water, structural, operation, and forced entry. Depending on glass type selection, it offers thermal performance values as low as “.19”. The system comes standard with continuous seals along the face of each panel frame.

    Специфікація
    • For double or triple glazed systems, units can reach heights of 9' 10" (3000 mm) and panel widths up to 3' 3" (1000 mm). The glass pocket can accommodate glass from 1 1/8" (28 mm) to 1 7/8" (48 mm) insulated glass.

      Panel frames are slim with a total 5 11/16" (144 mm) junction where the two adjacent folding vertical stiles meet. Top and bottom rails are a minimal 3 1/4" (82 mm), along with stiles as thin as 2 5/8" (67 mm), provide slim-line aesthetics. Panel depth is 3 3/8" (86 mm). To coordinate with design programs, simulated divided lites, horizontal and vertical mullions are possible. NW Wood 540 allows for an up to 3' 3" (1000 mm) wide swing panel hinged to the side jamb. Swing panels have been tested and passed over 500,000 cycles and can be optionally outfitted with higher kickplates for ADA compliance. 

      Panel sizes and configurations are Florida statewide approved with Product Approval number FL41107. NW Wood 540 is available in FSC certified Sapeli Mahogany, and PEFC certified European Pine, Spruce, Meranti, and Western Hemlock. Other specialty wood options are available upon request.

    Технічна специфікація
    • Унікальний номерnanawall-nw-wood-540-the-slimmest-wood-framed-folding-glass-wall
    • Сімейство продуктівDoors
    • Група продуктівFolding Doors and Grilles
    • ТипObject (single object)
    • Дата публікації2022-08-26
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийWood
    Класифікація
    • Категорія BIMobjectДвері - Складні двері
    • Класифікація IFCDoor Panel
    • Назва UNSPSCWooden doors
    • Код UNSPSC30171504
    • Код Uniclass 2015Ss_25_30_20_78
    • Опис Uniclass 2015Sliding folding doorset systems
    • Код CSI MasterFormat 201408 35 13
    • Заголовок CSI MasterFormat 2014Folding Doors
    • Номер OmniClass23-17 11 23 15
    • Заголовок OmniClassFolding All Glass Doors and Grilles
    • Код CSI UniFormat IIB2030
    • Заголовок CSI UniFormat IIExterior Doors

    Доступність регіону

    Північна Америка
    Ангілья
    Антигуа і Барбуда
    Аруба
    Багамські Острови
    Барбадос
    Беліз
    Бермудські Острови
    Британські Віргінські острови
    Віргінські Острови (США)
    Гаїті
    Гваделупа
    Гватемала
    Гондурас
    Гренада
    Гренландія
    Домініка
    Домініканська Республіка
    Кайманові Острови
    Канада
    Карибські Нідерланди
    Коста-Рика
    Куба
    Кюрасао
    Мартиніка
    Мексика
    Монтсеррат
    Нікарагуа
    Острови Теркс і Кайкос
    Панама
    Пуерто-Рико
    Сальвадор
    Сен-Бартелемі
    Сен-Мартен
    Сен-Пʼєр і Мікелон
    Сент-Вінсент і Гренадіни
    Сент-Кітс і Невіс
    Сент-Люсія
    Сінт-Мартен
    Сполучені Штати
    Тринідад і Тобаго
    Ямайка