Публікуйте свої продукти
Hi-Abuse XP Gypsum Board
National Gypsum Company

Hi-Abuse XP Gypsum Board

Description
Gold Bond® BRAND Hi-Abuse® XP® Gypsum Board is an abuse-resistant gypsum board with a heavy abrasion resistant paper and a specially formulated core that provides greater resistance to surface indentation and abuse.
Hi-Abuse XP Gypsum Board is designed to provide extra protection against mold and mildew compared to standard gypsum board products. Hi-Abuse XP contains a fire-resistant Type X gypsum core that provides additional fire resistance when used in tested assemblies. Hi-Abuse XP products are easily identified by National Gypsum’s original PURPLE™ color.

Advantages
  • Heavy abrasion resistant paper and denser core provide greater resistance to surface abuse and indentation when tested in accordance with ASTM C 1629.
  • Enhanced mold resistance per ASTM G 21 (0) and ASTM D 3273 (10).
  • Hi-Abuse XP features a fire resistant Type X core and is UL classified and approved for inclusion in specific UL fire-rated designs.
  • Hi-Abuse XP is GREENGUARD Children & Schools Indoor Air Quality Certified®.

Available Products
  • 5/8” Hi-Abuse XP - Type X

LEED Documentation
Visit the Green Product Score (GPS) for LEED documents for National Gypsum products.
Технічна специфікація
  • Унікальний номерnational-gypsum-004
  • Сімейство продуктівGypsum Board Fixed Partitions
  • Група продуктівGold Bond
  • ТипBuilding Material
  • Дата публікації2017-01-20
  • Номер видання1
Пов'язані
  • Матеріал основнийGypsum
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectБудівельні матеріали - Gypsum / Fibre / Plaster Boards
  • Код CSI MasterFormat 201409 20 00
  • Заголовок CSI MasterFormat 2014Plaster and Gypsum Board
  • Номер OmniClass23-13 13 11 19
  • Заголовок OmniClassGypsum

Доступність регіону

Північна Америка
Сполучені Штати