Публікуйте свої продукти
Ngernma Natural Stone Veneer Millistone Translucent-S
Ngernma Natural Stone Veneer Millistone Translucent-S
Ngernma Natural Stone Veneer Millistone Translucent-S
Ngernma Natural Stone Veneer Millistone Translucent-S

    Ngernma Natural Stone Veneer Millistone Translucent-S

    Natural stone veneer Millistone is made from slate, phyllite stone. (Phyllite), marble (Marble) and sandstone (Sandstone) from natural quarries around the world, therefore giving different colors and textures for each model. And with specialized manufacturing techniques, each natural stone veneer Millistone has its own unique dimension, pattern, color and texture. With natural stone veneer, Millistone weighs only 1-3 kg/m², reducing costs and time spent on transportation, storage and installation, reducing structural costs. Reduce dust generation at the construction site It can also be used in applications or in areas where natural stone cannot be used in general, such as mounting on curved or flat walls, columns, beams, ceilings, partition walls, kitchen island counters, door panels, or use. as a component of furniture, etc.
    Технічна специфікація
    • Унікальний номерNgernma_Natural_Stone_Veneer_Millistone_Translucent-S
    • Сімейство продуктівWall Finishes
    • Група продуктівNatural Stone Veneer
    • ТипBuilding Material
    • Дата публікації2022-03-17
    • Номер видання1
    • Висота (мм)1220
    • Ширина (мм)610
    • Глибина (мм)3
    Посилання
    Пов'язані
    • Матеріал основнийStone
    • Матеріал допоміжнийGlass
    • Розроблено вThailand
    • Виготовлено вThailand
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Paint, Varnishes & Finishes
    • Номер OmniClass23-15 15 19
    • Заголовок OmniClassWall Coverings

    Доступність регіону

    Азія