Публікуйте свої продукти
Premium Nixalite® All Stainless Steel Bird Spikes - Full Row Model S
Premium Nixalite® All Stainless Steel Bird Spikes - Full Row Model S
Premium Nixalite® All Stainless Steel Bird Spikes - Full Row Model S
Premium Nixalite® All Stainless Steel Bird Spikes - Full Row Model S
Premium Nixalite® All Stainless Steel Bird Spikes - Full Row Model S
    Nixalite of America, Inc

    Premium Nixalite® All Stainless Steel Bird Spikes - Full Row Model S

    Premium Model S Nixalite is our stainless steel, full row bird control spike that deters all pest birds and climbing animals, in all infestation levels and on all types of installation surfaces. It repels ALL birds including pigeons, seagulls, sparrows, starlings, swallows, black birds, crows, and vultures. Combine with Premium Model W spikes to deter all types of climbing animals including squirrels, raccoons, cats, rodents and even snakes! Blunt Tip option is available. We include the standard hardware needed to fasten the Premium Nixalite to the installation surface. Choose the correct surface type from the hardware dropdown list. If you need more hardware than what is supplied see the accessory list below or go to the Mounting Hardware page in the links section.
    Специфікація
    • 2.2 - NIXALITE PREMIUM STAINLESS STEEL BIRD SPIKES

      A. ALL Premium Nixalite Models are all stainless steel wire and base strip spikes that

      are made in the USA from materials produced in the USA.

      Wires: Stainless steel, 0.041" (1 mm) diameter, full-hard spring temper.

      Base Strip: Stainless steel, 0.25" wide x 0.02" thick (6.3 mm x 0.5 mm), full anneal

      for flexibility, easy strip cutting, and surface shape memory.

      B. Premium Nixalite Spike Strip Lengths: All Premium Nixalite spike strip models are

      available in 24" (61.0 cm) and 48" (122.0 cm) strip lengths.

      C. Premium Nixalite Model S: Full row spike, 4" high (10.2 cm), 4" wide (10.2 cm) NO

      LESS THAN 120 wire points per foot. Full 180-degree wire coverage. For all bird

      species on all types of surfaces. Use in conjunction with Premium Nixalite Model

      W for climbing animal barriers and mud-nest building bird control applications.

      D. Premium Nixalite Model H: Half row spike. 4" high (10.2 cm), 2" wide (5.1 cm), NO

      LESS THAN 60 wire points per foot, 90-degree wire coverage. For flat surfaces less

      than 2" in depth (5.1 cm) or in conjunction with Premium Nixalite Model S on

      specific surface widths to achieve proper surface protection.

      E. Premium Nixalite Model W: Wall mount spike. 5-1/2" high (14.0 cm), 3" wide (7.6

      cm), NO LESS THAN 120 wires per foot, 180-degree wire coverage. Designed for

      vertical surfaces only. Use above surfaces less than 2" in depth (5.1 cm) or over

      other Nixalite Models when specified. Use in conjunction with Premium Nixalite

      Model S for climbing animal barrier and mud-nest building bird control applications.

      F. Nixalite Soft Tip Option: Available for Premium Nixalite Models S and H (not

      available on Model W). This replaces the pointed wire tips with flattened wire tips.

      Otherwise, the spike is the same as the regularly pointed wire spikes. Use only where

      frequent human contact is possible (or expected) and light bird pressure.

      G. Finish: Natural stainless steel finish or manufacturers ColorCoat finish.

      H. ColorCoat: standard colors are black, white, gray, tan, brown, and bronze. Choose

      a standard color that best suits the application. Custom colors available. For custom color:

      the installer must contact the manufacturer for color matching procedures.


    Технічна специфікація
    • Унікальний номерbird-spike-model-s-nixalite
    • Сімейство продуктівBird Spikes
    • Група продуктівNixalite Architectural Bird Spikes
    • ТипObject (single object)
    • Дата публікації2021-12-20
    • Номер видання1
    • Висота (у дюймах)4
    • Ширина (у дюймах)48
    • Глибина (у дюймах)4
    Посилання
    Пов'язані
    • Матеріал основнийStainless steel
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Other Building Materials
    • Код Uniclass 2015Ss_45_10_10_10
    • Опис Uniclass 2015Bird control systems
    • Код CSI MasterFormat 201410 81 13
    • Заголовок CSI MasterFormat 2014Bird Control Devices
    • Номер OmniClass23-19 25 11 11 13
    • Заголовок OmniClassBird Spikes

    Доступність регіону

    Європа Азія Африка Південна Америка Океанія Північна Америка
    Åland Islands
    Afghanistan
    Algeria
    Argentina
    American Samoa
    United States
    Albania
    Armenia
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit