Публікуйте свої продукти
Pigeon Spike Plastic Narrow
Nixalite of America, Inc

Pigeon Spike Plastic Narrow

Pigeon Spike Plastic Narrow is our lowest cost plastic, full row bird control spike that deters pigeons and seagulls. This all UV stabilized, clear plastic spike can be installed quickly on all types of surfaces. The all plastic (polycarbonate resin) construction means it is non-conductive and will not interfere with electronic communications. Each 13" long strip has 10 plastic points and measures 2" wide, 4-1/2" high and can cover 2" of surface. Mounting Hardware for Pigeon Spike Plastic Narrow is not included and must be purchased separately from the accessory list below or the Mounting Hardware page. (1 cartridge of adhesive will cover up to 20' or use 2 screws for every strip.)
Технічна специфікація
  • Унікальний номерplastic-pigeon-spike-narrow
  • ТипObject (single object)
  • Дата публікації2021-12-20
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийPlastic
  • Розроблено вUnited States
  • Виготовлено вUnited Kingdom
Класифікація
  • Категорія BIMobjectБудівельні матеріали - Other Building Materials
  • Код CSI MasterFormat 201410 81 13
  • Заголовок CSI MasterFormat 2014Bird Control Devices
  • Номер OmniClass23-19 25 11 11 13
  • Заголовок OmniClassBird Spikes

Доступність регіону

Європа Азія Африка Південна Америка Океанія Північна Америка
Åland Islands
Afghanistan
Algeria
Argentina
American Samoa
United States
Albania
Armenia
Angola
Bolivia
Australia
Andorra
Azerbaijan
Benin
Brazil
Cook Islands
Austria
Bahrain
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Djibouti
Venezuela
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit