Публікуйте свої продукти
SolaTrim Pest Barrier
SolaTrim Pest Barrier
SolaTrim Pest Barrier
SolaTrim Pest Barrier
SolaTrim Pest Barrier
    Nixalite of America, Inc

    SolaTrim Pest Barrier

    Protect your Solar Panels with the SolaTrimTM Pest Abatement Barrier. The SolaTrim Pest Barrier is an all-weather, long-lasting Pest and Debris abatement system designed to prevent Pigeons and Rodents from nesting under or damaging residential solar system arrays. The system allows air to circulate underneath the solar panels, maintaining a protected area between the roof surface and the bottom of the solar panels.

    Modern adhesive technology allows for permanent peel-and-stick bonding without rivets, screws, or other mechanical fasteners. SolaTrim panels use this remarkable peel-and-stick feature to make the SolaTrim Panel installation quick, easy, and permanent without damaging your solar panels with mechanical fasteners. Use the J Roller for a better adhesive bond.

    Panels are available in 2 sizes:
    6.75 Inches (17 cm) high x 48 Inches (122 cm) long
    5.50 Inches (14 cm) high x 48 Inches (122 cm) long
    (Measure your solar panel height before ordering)

    Специфікація
      • Rust and corrosion resistant black polyester coated panels are 3003-H14 aluminum
      • Each 6-3/4" or 5-1/2" x 4' panel has 3M peel & stick adhesive along the top edge of the panel
      • .025 Aluminum stock - strengthened by design to prevent bending or warping
      • Diamond pattern stamping to allow for airflow and temperature regulation
      • One step installation - no drilling and no screws, nails, or clips

      6.75 Inches (17 cm) high x 48 Inches (122 cm) long
      5.50 Inches (14 cm) high x 48 Inches (122 cm) long

    Технічна специфікація
    • Унікальний номерsolatrim-pest-barrier
    • Сімейство продуктівSolar Panal Protection
    • Група продуктівSolaTrim
    • ТипBuilding Material
    • Дата публікації2022-09-30
    • Номер видання1
    • Висота (у дюймах)5.5
    • Ширина (у дюймах)48
    Пов'язані
    • Матеріал основнийAluminium
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectЕлектричні - Solar Panels
    • Код за ETIMEC010538
    • Назва за ETIMAccessories for solar collector
    • Код Uniclass 2015Pr_30_59_57_07
    • Опис Uniclass 2015Bird guards
    • Код CSI MasterFormat 201410 81 13
    • Заголовок CSI MasterFormat 2014Bird Control Devices

    Доступність регіону

    Європа Азія Африка Південна Америка Океанія Північна Америка
    Åland Islands
    Afghanistan
    Algeria
    Argentina
    American Samoa
    United States
    Albania
    Armenia
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Схожі продукти

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit