Публікуйте свої продукти
Horizontal Louver 25mm x 50mm - WOODSPEC Feather Louver
Horizontal Louver 25mm x 50mm - WOODSPEC Feather Louver
Horizontal Louver 25mm x 50mm - WOODSPEC Feather Louver
    NOHARA Group [野原グループ]

    Horizontal Louver 25mm x 50mm - WOODSPEC Feather Louver

    Using recycled wood powder and polystyrene plastic with its own technology, it produces texture similar to high quality natural wood which could not be achieved with conventional wood grain wrapping or wood coating. It is a reconstructed tree louver with natural wood texture as a louver (exterior) and high weather resistance which can be used for long term outdoors. We have prepared three color variations that match the landscape as well as harmony with nature. By all means, please touch "Feather Louver" and check "Difference".

    Product features
    Although it is an artificial tree containing wood flour in a weight ratio of 25% by its own compounding technology, it realizes realistic woodgrain tone and wood texture reminiscent of natural wood.

    Express woodgraining! Recycled material 50% · Artificial wooden plastic made wood
    Using recycled wood powder and polystyrene plastic with its own technology, it produces texture similar to high quality natural wood which could not be achieved with conventional wood grain wrapping or wood coating. It is a reconstructed tree louver with natural wood texture as a louver (exterior) and high weather resistance which can be used for long term outdoors.

    High endurance · High weather
    New material plastics used for raw material are excellent in water resistance and weather resistance and have features that are difficult to discolor. (Because it is dedicated to louvers, it is not possible to use it for places subject to shocks or areas subject to concentrated loads.)

    Low cost
    It is lower cost than aluminum coated wood grain louver and recycled louver containing aluminum core material.

    How to choose
    It is an artificial regenerated wood containing aluminum core material of original design, and it can choose two fixing methods of bolt fixing and back screw fixing with the same member.


    Специфікація
    • Lightest, longest span
      It is lightest as a wooden material louver, and realized a long span.

      Material specific gravity
      Feather Louver 0.62 Regeneration tree < Conventional recycled timber About 1.2 < Aluminum 2.7
      Weight per m
      Feather Louver 0.55 kg / m regenerated wood part Including 0.95 kg / m aluminum core material < Aluminum integral type (regenerated wood covering) 1.2 kg / m < Regenerated wood (aluminum core insert) 1.35 kg / m regenerated trees only 1.95 kg / m including aluminum core material
      Support span
      Conventional recycled timber 1.0 m regenerated trees only 1.5 m aluminum core material included < Feather louver AL core material included 1.8 to 2.5 m ≦ Aluminum integral type (regenerated wood covering) 2.5 m

      * All the above comparison tables describe numerical comparison for the same standard, section 25 mm - 75 mm vertical louver.
      * The support span of the feather louver depends on the mounting height and the vertical / horizontal louver. (Refer to Standard Payout Diagram Support Span Table)

      Design
      Natural surface texture by original technology, texture just like high quality natural wood.
      High weather
      Using polystyrene plastic as raw material, with its own technology,
      We realized high weather resistance capable of long-term use outdoors.
      Material
      Recycled to polystyrene plastic which was difficult to recycle for the first time in the industry
      We realized the commercialization of recycled wood mixed with wood flour.
      It is environmentally friendly lightweight, textured material.
      Made in Japan
      All products are manufactured at domestic plants.

      By combining the cross section shape pursuing functionality and the original shape aluminum core material, we have compatibilized the two construction methods of bolt nut fixing / screw fixing.

      ● For product improvement, prices and specifications may be changed without notice.
      ● The colors of the louver material and the end cap are similar colors, but they are different.
      ● For printing, the color and texture of the item may differ from the actual product.

    Технічна специфікація
    • Унікальний номерwoodspec_louver_horizontal_25x50-pj
    • Сімейство продуктівWoodSpec
    • Група продуктівFeather Louver
    • ТипObject (single object)
    • Дата публікації2026-02-27
    • Номер видання1
    • Ширина (мм)25
    • Глибина (мм)50
    Пов'язані
    • Матеріал основнийPowder Coatings
    • Матеріал допоміжнийPolystyrene (EPS)
    • Розроблено вJapan
    • Виготовлено вJapan
    Класифікація
    • Категорія BIMobjectБудівництво - Shading Systems
    • Код Uniclass 2015Pr_20_85_09_48
    • Опис Uniclass 2015Louvre and shading mounting brackets
    • Код CSI MasterFormat 201408 91 00
    • Заголовок CSI MasterFormat 2014Louvers
    • Номер OmniClass23-17 21 11 15
    • Заголовок OmniClassExterior Louvers and Grilles
    • Код CSI UniFormat IIB10
    • Заголовок CSI UniFormat IISUPERSTRUCTURE

    Доступність регіону

    Азія
    Japan
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit