Публікуйте свої продукти
Nuheat SIGNATURE Programmable Dual-Voltage Thermostat with WiFi and Touchscreen Interface
Nuheat SIGNATURE Programmable Dual-Voltage Thermostat with WiFi and Touchscreen Interface
    Nuheat

    Nuheat SIGNATURE Programmable Dual-Voltage Thermostat with WiFi and Touchscreen Interface

    The industry's first WiFi enabled floor heating thermostat. The programmable thermostat can be controlled suing a mobile smart phone app (iOS and Android) or web browser. WiFi easily connects to your home's WiFi network. 802.11 b/g/n compatible and a fully secure network WPA and WPA2. Easy to Use-Set up wizard and test mode to ensure proper installation Flooring-Suitable for tile and stone with a temperature limiting (82°F) feature for laminate and engineered wood floors. Custom Preferences- Set custom preferences ranging from languages (English/French/Spanish), 12 or 24 hour clock, C° or F°, to screen brightness. Design Element-High Gloss frame with a modern borderless clear acrylic overlay. When you include a Euri WiFi Smart Bulb: Add simplicity, efficiency and color to every home, this Smart Wi-Fi LED bulb allows you to control your home’s lighting from anywhere. Because no hub is required, your smart bulb will simply connect to your home’s Wi-Fi to be effortlessly controlled with the free Life in Sync mobile app for smartphones and tablets (iOS and Android). With the tap of a finger, you can set your bulb to turn on or off around your schedule, choose between 16 million different color options, or create a colorful scene to revisit. Using simple voice commands with ’s Alexa or Google’s Assistant, you can dim your bulbs down or brighten them up, choose the perfect color temperature (2000K-5000K), or turn on or off without having to move. Sync the lights in your life with Euri Lighting’s free Life in Sync app and Smart Wi-Fi LED bulb.

    As Featured on Amazon.com

    Специфікація
    • Technical Info:

      WiFI enabled - 802.11 b/g/n.

      3.5” color touchscreen.

      Accessible via Nuheat iOS and Android app.

      Programmable – 7-day programmability.

      Suitable to control floor heating for tile and stone floors with temperature limiting feature for laminate and engineered wood floors.

      High-end design featuring high gloss borderless acrylic frame.

      Built-in Class A GFCI.

      3-year manufacturer’s warranty.

    Технічна специфікація
    • Унікальний номерNuheat-SIGNATURE-Programmable-Dual-Voltage-Thermostat-with-WiFi-and-Touchscreen-Interface
    • Сімейство продуктівThermostat
    • Група продуктівProgrammable
    • ТипDocumentation (info)
    • Дата публікації2019-02-27
    • Номер видання1
    Пов'язані
    • Розроблено вUnited States
    Класифікація
    • Категорія BIMobjectЕлектричні - Other Electrical
    • Код CSI MasterFormat 201423 09 33
    • Заголовок CSI MasterFormat 2014Electric and Electronic Control System for HVAC
    • Номер OmniClass23-27 11 19 13
    • Заголовок OmniClassHeating Controllers

    Доступність регіону

    Північна Америка
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit