Публікуйте свої продукти
Access road on mineral foundation - complete O2D system
Access road on mineral foundation - complete O2D system
Access road on mineral foundation - complete O2D system
Access road on mineral foundation - complete O2D system
Access road on mineral foundation - complete O2D system
Access road on mineral foundation - complete O2D system
Access road on mineral foundation - complete O2D system
    O2D Environnement

    Access road on mineral foundation - complete O2D system

    The O2D PAVE® system for light vehicle access roads is comprised of TTE® MultidrainPlus support grids, TTE® concrete paving infill and drainage-enhanced load-bearing mineral foundations.

    This permeable floor covering permits the deployment of permeable paved light vehicle access roads for eco-designed parking spaces (100% paved, or in combination with green parking spaces). The O2D PAVE® system combines permeability and accessibility: gaps and projections of less than 2 cm permit access to persons with reduced mobility (PRM).

    A chevron layout pattern is employed (grid dimensions: 80 x 40 cm), and physical edging structures are provided.
    Light vehicle access roads feature a standard width of 600 cm. Naturally, it is possible for dimensions to be adapted.

    The O2D PAVE® system provides multiple benefits:
          - Technical advantages: optimum load-bearing and load distribution capabilities (exceptional static load resistance: 10 Newtons/mm², equivalent to 1,000 tonnes/m²)
          - Applications: flexibility of design associated with the versatility of infills (paving available in nine colours for the formation of markings, option for the combination of paved/grass/gravel infills) and low maintenance (collection of autumn leaves)
          - Environmental benefits: conservation of water resources and reduction of the urban heat island effect

    TTE® MultidrainPlus grids constitute an eco-material generated by a high-grade recycling system, produced from recycled household wastes (using the German DUAL system). Recycled, recyclable and reversible, this material contributes to the achievement of a circular economy. The permeable surfacing systems developed by O2D ENVIRONNEMENT are recommended in the context of eco design projects, incorporating the natural infiltration of rainwater and the provision of green surfaces.

    Applications : permeable paved light vehicle access roads

    Специфікація
    • Technical information on the mineral foundation for permeable paved access roads with O2D PAVE® system

      Composition :
      •  15 cm thickness: 2/20 mm or 2/32 mm crushed roadbed foundation
      •  3 cm thickness: 4/6 mm or 3/8 mm crushed roadbed bearing course

      Prepared base/sub-base (-23 cm in relation to level 0):
      •  The requisite permeability below this foundation system is such that K > 10-6 m/s
      •  The load-bearing level required is such that EV2 > 60 MPa (EV2/EV1 < 2)
      •  We recommend the installation of a permeable anti-contaminant geotextile membrane

      This mineral foundation composition ensures both load-bearing capability and drainage. It is recommended that the thickness of the sub-base (for example, 20/40 mm crushed drainage gravel) should be adjusted and/or any other facility should be incorporated, if the natural ground surface does not possess the requisite infiltration properties, or for the satisfaction of project design requirements. The load-bearing level should be appropriate to the intended application.

      Technical information on TTE® grid

      Product name:
      TTE® MultidrainPlus grid

      Material:
      100% recycled and recyclable domestic mixed plastic – German DUAL system

      Dimensions:
      Approximate dimensions: length 80 x width 40 x height 6 cm (+/- 2mm), comprised of 32 cells of dimensions 8 x 8 cm (1 m² = 3.125 grids)

      Colouring of grids:
      Anthracite grey (variable)

      Weight - unladen:
      Approximately 9 kg/grid, or approximately 28 kg/m² unladen

      Weight – pre-grassed:
      Approximately 22 kg/grid, or approximately 69 kg/m² pre-grassed

      Surface finish:
      Anti-slip ribs of thickness 2 mm

      Underside:
      T-profile support width of approximately 4.2 cm – 1.5 cm assembly joint on either side

      Static load resistance:
      10 Newtons/mm² (equivalent to 1,000 tonnes/m²)

      Puncture resistance:
      > 100 kN on a surface of diameter 20 cm (compliant for emergency service roadways) – GINGER CEBTP certification

      Axle loading:
      20 tonnes (147 kN)/unit of 4 unladen cells (20 x 20 cm) – Certified by the TÜV SUD (official German certification organization)

      Technical information on TTE® concrete paving

      Product name:
      TTE® concrete paving

      Dimensions:
      Length 7.4 x width 7.4 x height 4.9 cm

      Colours available:
      Grey, red, anthracite, yellow stone, brown, white, green, blue, pink

      Weight:
      615 g/paving stone

    Технічна специфікація
    • Унікальний номерmineral-foundation-paved-access-road
    • Сімейство продуктівComplete Systems
    • Група продуктівPermeable Access roads for light vehicules
    • ТипObject (single object)
    • Дата публікації2019-09-17
    • Номер видання1
    • Висота (мм)60
    • Ширина (мм)800
    • Глибина (мм)400
    Пов'язані
    • Матеріал основнийPE/PP
    • Матеріал допоміжнийConcrete
    • Розроблено вНімеччина
    • Виготовлено вБельгія
    • Вага нетто (кг)9
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Pavers & Stones
    • Класифікація IFCFloor
    • Назва UNSPSCStone or tile flooring
    • Код UNSPSC30161706
    • Код Uniclass 2015Ss_30_14
    • Опис Uniclass 2015Paving systems
    • Код CSI MasterFormat 201432 01 19
    • Заголовок CSI MasterFormat 2014Rigid Paving Surface Treatment
    • Номер OmniClass23-11 21 17
    • Заголовок OmniClassPaving Blocks
    • Код CSI UniFormat IIB1010
    • Заголовок CSI UniFormat IIFloor Construction

    Доступність регіону

    Європа Південна Америка Північна Америка Океанія Африка
    Бельгія
    Французька Гвіана
    Гваделупа
    Нова Каледонія
    Реюньйон
    Люксембург
    Мартиніка
    Уолліс і Футуна
    Франція
    Сен-Пʼєр і Мікелон
    Швейцарія