Публікуйте свої продукти
45° Elbow - Blueline
Orion

45° Elbow - Blueline

No Hub and Plain End Acid Waste Jointing System

The Acid Waste Drainage System that reduces labor and simplifies installation

Orion Fittings No Hub acid waste mechanical joint drainage system is economical and easy-to-install.

Our exclusive No-Hub coupling greatly simplifies installation by eliminating the need for expensive tools such as torque wrenches, power packs and special tightening tools. One easy-to-use, inexpensive pipe grooving tool and standard tool box hand tools are all that are needed to produce tight, leak-free joints every time. Thus, significant savings can be realized by specifying and installing Orion Polypropylene or PVDF drainage systems assembled with a mechanical joining system.

Check the many other features of the No-Hub drainage system. You'll see why it has become a favorite of engineers and contractors in hundreds of installations in the United States, Canada and Puerto Rico.

Features:

  • Fast and easy installation means lower labor cost
  • All fittings pre-grooved at factory
  • 10' length standard (20' sections available) All pipe factory grooved
  • No heat or hot water required
  • Easily assembled with ordinary hand tools
  • Easy to clean out and maintain (made with maintenance people in mind)
  • Reusable and easy to move and change. Ideal when systems modifications are called for in remodeling projects. Mechanical Joint systems are adaptable for use with other materials, including PVDF.
  • Stainless steel outer coupling
  • No metal in joint
  • Suitable for below ground applications
  • Easy fabrication of complex sub-assemblies
Технічна специфікація
  • Унікальний номерbl-nh-45e
  • Сімейство продуктівPipework Fittings
  • Група продуктівBlueline® No-Hub and Rionfuse Chemical Waste Systems
  • ТипObject (single object)
  • Дата публікації2016-12-21
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийPolypropylene
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectСантехніка - Труби
  • Класифікація IFCPipe Fitting
  • Код Uniclass 2015Ac_10_40_63
  • Опис Uniclass 2015Pipe fitting
  • Номер OmniClass23-27 43 00
  • Заголовок OmniClassPipe Fittings
  • Код CSI UniFormat IIC1030
  • Заголовок CSI UniFormat IIFittings

Доступність регіону

Північна Америка
Сполучені Штати