Публікуйте свої продукти
45° Lateral Wye - 45Y - Blueline Socket Fusion
Orion

45° Lateral Wye - 45Y - Blueline Socket Fusion

Acid Waste Socket Fusion System

Hermetically sealed drainage system
Socket fusion drainage systems using polypropylene or PVDF piping are durable, strong and tamper-proof. Heat fusion forms a complete hermetically sealed system which makes socket fusion systems ideal for severe usage applications.

Socket fusion type pipe and fittings are joined by heat fusing the polypropylene or polyvinylidene fluoride material with an Orion thermostatically controlled heat tool. In a semimolten state, pipe and fittings are easily joined to form a strong and permanent sealed joint. PVDF fittings and pipe are also available in the socket fusion joining system. However, because PVDF and PP are dissimilar materials they will not fuse together.

Check these outstanding features of Orion's time tested socket fusion systems.

Features:
  • Fast and easy to install. Only 15-35 seconds per joint is all it takes after the heat-fusing tool has warmed up
  • Several models of economical heat fusing tools are readily available from Orion
  • Completely sealed for strength and durability
  • Forms true hermetically sealed joint
  • All identical material, no electrolysis, no metal in joint
  • Ideal for severe use applications
  • Orion fusion systems meet ASTM D2657 standards in their entirety
Технічна специфікація
  • Унікальний номерbl-sf-45y
  • Сімейство продуктівPipework Fittings
  • Група продуктівBlueline® Socket Fusion Chemical Waste Systems
  • ТипObject (single object)
  • Дата публікації2017-12-01
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийPolypropylene
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectСантехніка - Труби
  • Класифікація IFCPipe Fitting
  • Код Uniclass 2015Ac_10_40_63
  • Опис Uniclass 2015Pipe fitting
  • Номер OmniClass23-27 43 00
  • Заголовок OmniClassPipe Fittings
  • Код CSI UniFormat IIC1030
  • Заголовок CSI UniFormat IIFittings

Доступність регіону

Північна Америка
Сполучені Штати