Публікуйте свої продукти
Cylindrical Tanks - T5
Orion

Cylindrical Tanks - T5

T5 Cylindrical HDPE Tanks are designed to receive, dilute, and neutralize corrosive and harmful chemical wastes before allowing such materials to be discharged into public sewers or the environment. These tanks are seamless with uniform wall thickness. The FIP inlet with dip tube, outlet, and vent are heat fused to the tank wall. Can be ordered standard or with custom inlet, outlet, and vent locations and sizes. Tanks are standard with a gasketed, bolted domed cover. Available in 13 sizes from 5 USG to 1200 USG.

Специфікація
  • Features

    • Rotationally molded from virgin PE for seamless, uniform, and defect-free construction
    • FIP inlet with dip tube, outlet, and vent are heat fused to the tank wall
    • Order standard or custom inlet, outlet, and vent locations and sizes
    • Available in 13 sizes from 5 USG to 1200 USG.
Технічна специфікація
  • Унікальний номерcylindrical-tanks-t5
  • Сімейство продуктівDrainage Solutions
  • Група продуктівDrainage Tanks and System Monitoring
  • ТипObject (single object)
  • Дата публікації2024-05-06
  • Номер видання1
Класифікація
  • Категорія BIMobjectСантехніка - Other Plumbing
  • Код Uniclass 2015Pr_60_50_96
  • Опис Uniclass 2015Water tanks and cisterns
  • Номер OmniClass23-27 29 19
  • Заголовок OmniClassTanks

Доступність регіону

Північна Америка
Сполучені Штати