Публікуйте свої продукти
8RU Vertical Wall-Mount Cabinet, Split Door, 42"H
8RU Vertical Wall-Mount Cabinet, Split Door, 42"H
    Ortronics

    8RU Vertical Wall-Mount Cabinet, Split Door, 42"H

    The Vertical Wall-Mount system is a low profile solution for edge computing, and all building network needs. The 8RU version sits a mere 18" off the wall while still allowing installation of equipment in excess of 30" deep. When customized with many of the optional accessories, The Vertical Wall-Mount system can accommodate many complete computing combinations. The Vertical Wall-Mount system is easy to configure, integrate, and install. With a UL2416 certified load rating of 150 lbs, it can handle the most dense configurations possible. The split door design allows for user access at the top, while protecting critical equipment behind the front door. Mounting of small routers, hubs, and computers that are non rack mountable is also simplified with the optional patented Lever Lock equipment panels.

    • Low-Profile: 18" depth minimizes protrusion from the wall while still maintaining 8RU worth of equipment space 
    • Split Door Design: The split door design allows for separate access points, both lockable 
    • Deep Equipment Mounting: The vertical design accepts up to 36" deep equipment, accepting most switches and server designs in the market 
    • Versatile Rail Mounting Locations: 3 ways to mount the rack rails (left, center, right) allows for easy access to cable routing on the sides of mounted equipment 
    • Certified to UL2416: Load rating of up to 150 lbs (30 lbs on front door) and grounding and bonding support 
    • Pivoting Patching RU Rails: Dedicated pivoting rails for patching applications (2RU and 4RU) allowing for easier terminations at rear of panel 
    • Patented Lever Lock System: Supports Lever Lock panels on the rear pan and front door for mounting smaller equipment 
    • Reversible Door: Door can be field-reversed and pivot from either the left or right side of the cabinet 
    • Cable and Fan Knockouts: Contains knockout points for installation of fans or cable/conduit passthrough

    Специфікація
    • GENERAL INFO

      Available Internationally: No
      Color: Black
      Product Series: VWM
      Type: Wall-Mount Cabinets
      Component Type: Vertical Wall-Mount Cabinet

      LISTING AGENCIES/THIRD PARTY CERTIFICATIONS
      RoHS: Yes

      CONSTRUCTION INFORMATION
      Component 2:
      Finish Plating 3:
      Material 1: Steel
      Material 3:

      TECHNICAL INFORMATION
      Static Load Capacity: 150 lbs
      UL Load Capacity: 150 lbs

      COUNTRY OF ORIGIN
      Country Of Origin: UNITED STATES OF AMERICA


    Технічна специфікація
    • Унікальний номерVWMSD-8RU-42-B
    • Сімейство продуктівCommunication and Data Processing Equipment
    • Група продуктівWall Mount Cabinets
    • ТипObject (single object)
    • Дата публікації2019-07-08
    • Номер видання1
    • Висота (у дюймах)42
    • Ширина (у дюймах)25
    • Глибина (у дюймах)18
    Пов'язані
    • Матеріал основнийSteel
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectЕлектроніка - Networking
    • Назва UNSPSCElectrical cable and accessories
    • Код UNSPSC261216
    • Код Uniclass 2015Pr_80_77_28
    • Опис Uniclass 2015Equipment enclosures, cabinets, boxes and housings
    • Код CSI MasterFormat 201427 11 16
    • Заголовок CSI MasterFormat 2014Communications Cabinets, Racks, Frames, and Enclosures
    • Номер OmniClass23-19 15 00
    • Заголовок OmniClassCommunication Specialties

    Доступність регіону

    Північна Америка
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit