Публікуйте свої продукти
Quietrock 530 RF Acoustical Gypsum Panel
Quietrock 530 RF Acoustical Gypsum Panel
    PABCO Gypsum

    Quietrock 530 RF Acoustical Gypsum Panel

    SOUND CONTROL WITH RADIO FREQUENCY SHIELDING

    QuietRock 530RF is a high-performance sound damping gypsum panel that is typically used in the construction of high security environments such as SCIF rooms, government offices, and data centers where radio frequency disturbances can impact security, data, and equipment. Use of the complete QuietRF® System is required to achieve the RF shielding: QuietRock 530RF, QuietSeam RF and RF Tape.

    QuietRock 530RF is UL Certified for use on several fire-resistance rated assemblies, provides resistance to impact in high traffic areas, and can provide added shear resistance. The panels install and finish like other paper– faced gypsum board but require a saw to cut.

    Специфікація
    • Composition

      Core: A sheet of steel laminated between two gypsum panels with a proprietary viscoelastic polymer glue. The gypsum panels are manufactured with naturally occurring gypsum and non-toxic (proprietary) additives.


      Paper: 100% recycled paper on front, back and long edges

      Manufactured

      ASTM C1396

      Installation

      QuietRF® Installation Instructions


      GA-216 Application and Finishing of Panel Products


      GA-214 Recommended Levels of Board Finish


      ASTM C840 Standard Specification for Application and Finishing of Gypsum Board

      Shear-rated

      ASTM E72


      up to 823 lb/ft average ultimate shear load

      Impact Resistance

      ASTM C1629


      Soft Body: Level 3


      Hard Body: Level 3

      Surface Burn

      ASTM E84


      Class A


      Flame Spread 10


      Smoke Developed 20

      Combustibility

      ASTM E136


      Non-Combustible Gypsum Core

      Fire Resistance and Sound Control

      The PABCO® Sound Design Guide


      Sound Design Tool


      Underwriters Laboratories - UL Product iQ® CKNX R7094 for the latest UL Design Numbers

      Keywords

      Drywall
      Acoustical
      Gypsum
      SCIF
      RF

    Технічна специфікація
    • Унікальний номерQuietrock-530-RF
    • Сімейство продуктівQuietRock Acoustical Panels
    • Група продуктівSound damped Sound absorption acoustic gypsum
    • ТипObject (single object)
    • Дата публікації2024-04-05
    • Номер видання1
    Посилання
    Пов'язані
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Gypsum / Fibre / Plaster Boards
    • Номер OmniClass23-13 13 11 19
    • Заголовок OmniClassGypsum

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States

    Схожі продукти

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit