Публікуйте свої продукти
Plaster - Other plasters
Thrakon

Plaster - Other plasters

Plasters & renders. Marble and quartz sand products Excellent workability - Perfect finish
Специфікація
  • Gypsum plaster Plaster-based products for various applications NHP 260, Gypsum plaster: NHP 260 is a ready mix gypsum plaster applied by machine. It consists of gypsum, lightweight fillers, marble and additives. NHP 260 has a very good adhesion to mineral substrates and helps levelling and smoothing the surface at the same time in a one-layer application. It is produced and tested according to EN 13279-1. NHP 270, NHP 261 GYPSUM, Building plasters: Fast setting gypsum plaster suitable for quick repairs as well as repairs on vertical surfaces. Gives a snow white result. Quartz sand Quartz sand, graded for different applications QZS 700, Silica sand: QZS 700 is a silica sand that has undergone industrial process, cleaning and drying and is graded in different granulometries. The sand comes from rivers and contains no salts or foreign bodies. It is high in silica (SiO2) that gives the product increased hardness: 6 – 7 on the Mosh scale. Sand grain has an almost spherical shape that gives the product perfect low properties, and binds it with the connecting materials (cement, lime hydrate). Masonry mortars Mortars for building any wall (e.g. brick, YTONG) MIX 280, Masonry mortar: MIX 280 is a polymer modified cement based masonry mortar. It contains cement, quartz sand, limestone fillers and admixtures. It is produced and controlled according to EN 998-2. PAW 290, Adhesive for autoclaved aerated concrete: PAW 290 is a polymer modified cement based adhesive for building of structural elements made of autoclaved aerated concrete (AAC). It contains cement, quartz sand, limestone fillers and admixtures. It is produced and controlled according to EN 998-2.
Технічна специфікація
  • Унікальний номерplaster-other-plasters
  • ТипBuilding Material
  • Дата публікації2026-02-26
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectБудівельні матеріали - Gypsum / Fibre / Plaster Boards