The S.15 Lift and Slide door system is custom made to order with a large variety of options available.
System Overview: This system has been specifically engineered for maximum weather tightness, security and performance.
Maximum Panel Height: Up to 10 feet or up to 12 feet with a true divider.
Maximum Panel Width: Up to 10 feet.
Panel Weight: Approximately 8 to 9 lbs/sqft depending on overall panel size.
Number of Panels: Countless panel groups can be built.
Profiles: Manufactured from 6063-T5 extruded aluminum core, and 5/8” solid wood interior and exterior framing for a profile thickness of 3”. The wood is uniquely cladded to the profiles by durable polyamide clips which create a thermal barrier for better UV and SFGC performance.
System Configurations Available: Almost any size and shape of opening can be accommodated. Systems can pocket to left or right, and can stack to left and/or right. 90-degree configurations are available, as well as panoramic with a radius of minimum 144″.
Glazing: Clear Low-E tempered-insulated 1″ glass is the standard. Various types of glass and other materials at a thickness of up to 1″ may be used. Optional automated blinds, SDLs and TDLs are available.
Weather-stripping: The entire door system has specially designed EPDM V-type gaskets and dense felt brushes to create a totally closed weather sealed system.
Bottom Track Options:
All weight is carried on the bottom track, the top track serves as a guide.
Trench Depth: Min. 2 1/4″
Trench Depth: Min. 2 1/2″
Trench Depth: Min. 1 1/2″
Trench Depth: Mounts on floor
Top Track:
Доступність регіону
| Північна Америка |
|---|
Ангілья |
Антигуа і Барбуда |
Аруба |
Багамські Острови |
Барбадос |
Беліз |
Бермудські Острови |
Британські Віргінські острови |
Віргінські Острови (США) |
Гаїті |
Гваделупа |
Гватемала |
Гондурас |
Гренада |
Гренландія |
Домініка |
Домініканська Республіка |
Кайманові Острови |
Канада |
Карибські Нідерланди |
Коста-Рика |
Куба |
Кюрасао |
Мартиніка |
Мексика |
Монтсеррат |
Нікарагуа |
Острови Теркс і Кайкос |
Панама |
Пуерто-Рико |
Сальвадор |
Сен-Бартелемі |
Сен-Мартен |
Сен-Пʼєр і Мікелон |
Сент-Вінсент і Гренадіни |
Сент-Кітс і Невіс |
Сент-Люсія |
Сінт-Мартен |
Сполучені Штати |
Тринідад і Тобаго |
Ямайка |