Публікуйте свої продукти
Pearl Mantels 120-56 Windsor 56-Inch Fireplace Mantel
Pearl Mantels

Pearl Mantels 120-56 Windsor 56-Inch Fireplace Mantel

  • Eco-friendly full mantel surround Asian hardwoods and veneers unfinished paint and stain grade.
  • Inside dimensions of mantel opening 56 inches wide by 42 inches high.
  • 1 1/2" projection behind the mantel allows for easy installation over your non-combustible material such as marble or slate and scribe molding set included to finish the look and hide any gaps.
  • Ships in three pieces; Simple nuts and bolts assembly and mitered hanger board set up included for easy installation.
  • Look for the pearl inlay that graces the right hand side of the shelf as proof that you have received an authentic Pearl Mantel.

As Featured on Amazon.com

Специфікація
  • Technical Details

    Part Number: 120-56
    Item Weight: 84 pounds
    Product Dimensions: 71.5 x 8 x 57 inches
    Item model number: 120-56
    Size: 56 Inch
    Color: Unfinished
    Style: Traditional
    Finish: Unfinished
    Material: Wood
    Special Features: Eco-Friendly

Технічна специфікація
  • Унікальний номерPearl-Mantels-120-56-Windsor-56-Inch-Fireplace-Mantel
  • Сімейство продуктівHome Décor
  • Група продуктівMantel
  • ТипDocumentation (info)
  • Дата публікації2019-02-14
  • Номер видання1
  • Ширина (у дюймах)56
Пов'язані
  • Матеріал основнийWood
  • Розроблено вUnited States
Класифікація
  • Категорія BIMobjectБудівельні матеріали - Other Building Materials
  • Назва UNSPSCFurniture and Furnishings
  • Код UNSPSC56
  • Код CSI MasterFormat 201410 30 00
  • Заголовок CSI MasterFormat 2014Fireplaces and Stoves
  • Номер OmniClass23-19 17 00
  • Заголовок OmniClassFireplaces