Публікуйте свої продукти
Megaband® 100. Ladder Trays
Megaband® 100. Ladder Trays
Megaband® 100. Ladder Trays
    Pemsa

    Megaband® 100. Ladder Trays

    Ladder designed for industrial environments with high loads. The Megaband® ladder consists of welded and alternating rungs, 100 mm high and safety edge to protect and strengthen the ladder. Assembly using the Click system for quick connection between sections and accessories. Made of steel with Pre-galvanised or Hot- Dip Galvanised finishes and Stainless Steel 304 and 316L, in various sizes. It is supplied in 3 metre sections.

    Специфікація
    • Excellent robotic welding of rungs to the siderails. Maximum load capacity guaranteed.

      The rungs are mounted alternately up and down to allow the fixing of the cables.

      Joining of ladder using the Click connector system.

      In accordance with IEC 61537 standard. Conforms to NEMA VE-1 standards. CE conformance with directive 2014/35 / EU.

      Wide variety of sizes, finishes and accessories to adapt to the requirements of each electrical installation.

      Application for channeling, protection and distribution of cables in Electrical installations in Industrial applications: Power Plants, Petrochemical, Chemical, Oil & Gas. Exterior applications with humid environments.

    Технічна специфікація
    • Унікальний номерMegaband-100
    • Сімейство продуктівMegaband, Cable Ladder System
    • Група продуктівCable tray
    • ТипAssembly (multiple objects)
    • Дата публікації2020-08-25
    • Номер видання1
    • Висота (мм)100
    • Глибина (мм)3000
    Пов'язані
    • Матеріал основнийGalvanized steel
    • Матеріал допоміжнийStainless steel
    • Розроблено вSpain
    • Виготовлено вSpain
    Класифікація
    • Категорія BIMobjectЕлектричні - Distribution
    • Класифікація IFCElectric Distribution
    • Код за ETIMEC000854
    • Назва за ETIMCable ladder/wide span cable ladder
    • Назва UNSPSCCable accessories
    • Код UNSPSC26121630
    • Код Uniclass 2015Pr_65_70_11_14
    • Опис Uniclass 2015Cable ladders
    • Код CSI MasterFormat 201426 05 36
    • Заголовок CSI MasterFormat 2014Cable Trays for Electrical Systems
    • Номер OmniClass23-35 33 19
    • Заголовок OmniClassElectrical Cable Trays
    • Код CSI UniFormat IID5010
    • Заголовок CSI UniFormat IIElectrical Service and Distribution
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
    2.4 з 5 зірок 2.4 (9)
    2.7 з 5 зірок 2.7 (9)