Публікуйте свої продукти
Metatray® 60 Solid. Insulating Cable Tray
Metatray® 60 Solid. Insulating Cable Tray
Metatray® 60 Solid. Insulating Cable Tray
    Pemsa

    Metatray® 60 Solid. Insulating Cable Tray

    Solid tray made of insulating material. Of 60 mm height, Width 100, 150, 200, 300,400 mm. Grey RAL 7035 colour for the support, protection and conduction of cables. Maximum functionality and adaptation to different spaces and environments. Excellent performance in corrosive environments, weathering and exposure to UV radiation. Wide range of accessories with multiple applications. Tray with cover (insulating protective trunking) according to EN 50085. Complies with REACH and ROHS III directives. Free of dangerous substances.
    Специфікація
    • Insulating material, electrical safety and reduced maintenance costs.

      Excellent performance in corrosive environments, weather and exposure to UV radiation.

      Non-flame-propagating. Reaction to fire, V0 grade and M1 classification.

      Protection grade IP4X or IP44 and Impact Grade 20 J (EN 61537) and IK10 (EN50085).

      Cable tray cover (insulating protective trunking ( according to EN 50085.

      Aenor N mark on product standards EN 61537 and EN 50085. CE compliance with directive 2014/35/EU.

    Технічна специфікація
    • Унікальний номерMetatray60Solid
    • Сімейство продуктівMetatray, Perforated and Solid Insulating Cable Tray System
    • Група продуктівCable tray
    • ТипAssembly (multiple objects)
    • Дата публікації2024-10-28
    • Номер видання1
    • Глибина (мм)3000
    Пов'язані
    • Матеріал основнийPVC
    • Розроблено вSpain
    • Виготовлено вSpain
    Класифікація
    • Категорія BIMobjectЕлектричні - Distribution
    • Класифікація IFCElectric Distribution
    • Код за ETIMEC000047
    • Назва за ETIMCable tray/wide span cable tray
    • Код Uniclass 2015Pr_65_70_11_17
    • Опис Uniclass 2015Cable trays
    • Код CSI MasterFormat 201426 05 36
    • Заголовок CSI MasterFormat 2014Cable Trays for Electrical Systems
    • Номер OmniClass23-35 33 19
    • Заголовок OmniClassElectrical Cable Trays

    Доступність регіону

    Європа Азія Північна Америка Африка Південна Америка Океанія
    Albania
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Andorra
    Bahrain
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Austria
    Iran
    Aruba
    Benin
    Brazil
    Cook Islands
    Belarus
    Iraq
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belgium
    Israel
    Belize
    Burkina Faso
    Colombia
    Fiji
    Bosnia and Herzegovina
    Jordan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bulgaria
    Kuwait
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Croatia
    Lebanon
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Cyprus
    Oman
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Czech Republic
    Palestine
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Denmark
    Qatar
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Estonia
    Saudi Arabia
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Faroe Islands
    Syria
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Finland
    Türkiye
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    France
    United Arab Emirates
    Dominica
    Egypt
    Northern Mariana Islands
    Germany
    Yemen
    Dominican Republic
    Equatorial Guinea
    Palau
    Gibraltar
    El Salvador
    Eritrea
    Papua New Guinea
    Greece
    Greenland
    Eswatini
    Pitcairn Islands
    Guernsey
    Grenada
    Ethiopia
    Samoa
    Hungary
    Guadeloupe
    Gabon
    Solomon Islands
    Iceland
    Guatemala
    Ghana
    Timor-Leste
    Ireland
    Haiti
    Guinea
    Tokelau
    Isle of Man
    Honduras
    Guinea-Bissau
    Tonga
    Italy
    Jamaica
    Kenya
    Tuvalu
    Jersey
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Latvia
    Mexico
    Liberia
    Vanuatu
    Liechtenstein
    Montserrat
    Libya
    Wallis and Futuna
    Lithuania
    Nicaragua
    Madagascar
    Luxembourg
    Panama
    Malawi
    Malta
    Puerto Rico
    Mali
    Moldova
    Saint Kitts and Nevis
    Mauritania
    Monaco
    Saint Lucia
    Mauritius
    Montenegro
    Saint Pierre and Miquelon
    Mayotte
    Netherlands
    Saint Vincent and the Grenadines
    Morocco
    North Macedonia
    Saint-Barthélemy
    Mozambique
    Norway
    Sint Maarten
    Namibia
    Poland
    The Bahamas
    Niger
    Portugal
    Trinidad and Tobago
    Nigeria
    Romania
    Turks and Caicos Islands
    Republic of the Congo
    Russia
    U.S. Virgin Islands
    Reunion
    San Marino
    United States
    Rwanda
    Serbia
    Saint Helena
    Slovakia
    São Tomé and Príncipe
    Slovenia
    Senegal
    Spain
    Seychelles
    Svalbard and Jan Mayen
    Sierra Leone
    Sweden
    Somalia
    Switzerland
    South Africa
    Ukraine
    South Sudan
    United Kingdom
    Sudan
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Схожі продукти

    Бібліотека продуктів BIMobject

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit