Публікуйте свої продукти
Granada - Reconstructed stone facings
Granada - Reconstructed stone facings
Granada - Reconstructed stone facings
Granada - Reconstructed stone facings
Granada - Reconstructed stone facings
Granada - Reconstructed stone facings
Granada - Reconstructed stone facings
Granada - Reconstructed stone facings
Granada - Reconstructed stone facings
Granada - Reconstructed stone facings
    Pietre d'Arredo

    Granada - Reconstructed stone facings

    Split surfaces, similar to those of sandstone, but modelled in square shapes, sculpted by craftsmen’s confident hands: Granada evokes the architectural style of the houses built by the wealthier classes in the past, who wanted to make the rough stone look smooth and regular. Imbued with a sculptural beauty, made up of straight lines and sharp angles, the aesthetics of Granada tells stories full of honour and pride, built up one stone after another, through generations.

    Специфікація
    • Cladding supply and laying in reconstructed stone, frost-proof, breathable, low-water absorption of type GRANADA, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand, for the cladding of internal and external walls. For laying, use a natural, anti-efflorescence hydraulic lime-based levelling adhesive with optimal performance and zero vertical slippage of type ARREDOCOLLA from the COLMEF S.r.l. PIETRE D'ARREDO brand. Point the cladding stone using the appropriate breathable low-water absorption mortar of type ARREDOSTUCCO, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand. For the pointing of laid stone cladding on a thermal insulating system, always add a lightweight aggregate of type ARREDOLIGHT from the COLMEF S.r.l. PIETRE D’ARREDO brand to the paste in order to increase breathability and reduce the weight on the wall.
    Технічна специфікація
    • Унікальний номерpietredarredo-stones-granada
    • Сімейство продуктівPietre d'Arredo
    • Група продуктівTradition
    • ТипObject (single object)
    • Дата публікації2017-09-25
    • Номер видання1
    Пов'язані
    • Матеріал основнийConcrete
    • Розроблено вІталія
    • Виготовлено вІталія
    Класифікація
    • Категорія BIMobjectСтіни - Облицювання
    • Класифікація IFCSurface
    • Назва UNSPSCWall finishing materials
    • Код UNSPSC301615
    • Код Uniclass 2015Ss_25_20_85
    • Опис Uniclass 2015Stone cladding systems
    • Код CSI MasterFormat 201406 61 13
    • Заголовок CSI MasterFormat 2014Simulated Stone Fabrications
    • Номер OmniClass23-13 35 25 13
    • Заголовок OmniClassSimulated Stones
    • Код CSI UniFormat IIC3010
    • Заголовок CSI UniFormat IIWall Finishes