Публікуйте свої продукти
GRAFT FR Damper
GRAFT FR Damper
    Polyseam

    GRAFT FR Damper

    GRAFT FR Damper is used to fire proof ventilation ducts which penetrate fire rated constructions such as fire compartments and fire walls; preventing the passage of fire and smoke (surrounding and inside the ventilation duct).

    The product consists of a steel casing and contains horizontal steel blades, treated with a technically advanced heat expanding graphite which closes off the whole damper in a fire. The aperture surrounding the dampers are fire sealed with GRAFT fire stopping products.

    The damper can be installed in the fire seal and the ventilation ducting attached, or the damper can be connected to the ducting and then fire sealed.

    The aperture where the ducts pass through can include one or multiple ventilation ducts. One can also pass through other technical services such as cables, cable trays and pipes within the same aperture.

    Available in the following sizes: Ø63, Ø80, Ø100, Ø125, Ø160, Ø200, Ø250, Ø315, Ø400, Ø500, Ø630, Ø800, Ø1000, Ø1250

    Специфікація
      • Maintenance-free and no electrical connections necessary.
      • The same damper can be installed in drywalls, masonry and concrete walls, timber walls, concrete floors and timber floors.
      • An aperture can include several dampers and in addition, technical services such as cables, cable trays and pipes.
      • The product seals against penetration of fire and smoke, surrounding and inside the ventilation duct.
      • Closes in the area where the fire is located (but not elsewhere), allowing the ventilation system to extract smoke from areas that are not on fire.
      • Keeps the temperature in the duct network lower than 120°C, protecting fans and sensitive units in the system.
      • Insulation of ducts is not necessary.
      • Service life of more than 50 years; the damper will last the same life cycle as the ventilation system.
      • The dampers are designed to fit standard ducting equipment, enabling the ducting system installer to easily fit the dampers.
      • The dampers are attached to the inside of the ducts, giving the benefit of space-saving.
      • The dampers are only 15 cm long and bends can be connected right behind the fire seal (also available to order in other sizes).
      • The damper can be attached to a vent on one side.
    Технічна специфікація
    • Унікальний номерGRAFT_FR_Damper
    • Сімейство продуктівGRAFT
    • Група продуктівFR Damper
    • ТипObject (single object)
    • Дата публікації2020-03-17
    • Номер видання1
    • Глибина (мм)150
    Пов'язані
    • Матеріал основнийGalvanized steel
    • Розроблено вUnited Kingdom
    • Виготовлено вUnited Kingdom
    Класифікація
    • Категорія BIMobjectFire Products - Fire Stops
    • Класифікація IFCObject

    Доступність регіону

    Європа
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Схожі продукти

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit