Публікуйте свої продукти
Poolins Up Recta Large swimming pool
Poolins Up Recta Large swimming pool
Poolins Up Recta Large swimming pool
Poolins Up Recta Large swimming pool
Poolins Up Recta Large swimming pool
    Poolins

    Poolins Up Recta Large swimming pool

    Overflowing elevated pools designed to delight and impress, without the need for excavation or complex installations. Having a minimalist pool in record time, without the hassle of construction work, is possible.

    A Poolins Up Includes: Overflow pool basin with perimeter overflow channel, integrated jets, integrated vacuum outlet/bottom drain, compensation tank, machine room with included equipment (pump, filter, electrical panel, plumbing system, and shut-off valves), sunbed area with cushion. Extras: Salt chlorinator, heater, automatic cover or tarp, external modules (low table, high table, long sunbed, low sunbed, staircase module), interior benches (long side, short side, or 'L' shaped).

    Специфікація
    • Poolins Up pools can be purchased alone or complemented with external modules (sunbeds, tables, stairs, etc.). Therefore, in the provided BIM files, you will find the pool with the recommended standard module configuration as well as by itself. You can purchase the pool with or without modules or with the number of complementary external modules you desire.

      Poolins Up pools must be installed on a perfectly leveled, smooth, and solid concrete slab (or equivalent surface) that is free of any protrusions that could puncture the pool’s floor. This supporting surface must be continuous across the entire surface and footprint of the acquired Poolins Up model. Framed, reticulated, ribbed, discontinuous, or perimeter support structures will not be valid.

      Regarding their installation, they can be set up with or without a pre-installation of utilities (water, drainage, and power outlet). In the latter case, the pool will be connected to an external socket using the cable with a plug (provided by default with the product), will be filled with a hose through an external water connection and will drain from the lower area of a side wall. Connect the pool to an independent electrical line equipped with a 30mA high-sensitivity differential. Poolins Up pools are designed to remain filled at all times. Do not leave the product without water or without protection under high sun exposure or high temperatures, as the material may suffer unwanted deformations, especially at the bottom of the pool.

    Технічна специфікація
    • Унікальний номерpoolinsuprectalarge-swimmin-pool
    • Сімейство продуктівPoolins Up
    • Група продуктівSwimming Pool
    • ТипObject (single object)
    • Дата публікації2024-09-20
    • Номер видання1
    • Висота (мм)1
    • Ширина (мм)2.2
    • Глибина (мм)4.5
    Посилання
    Пов'язані
    • Розроблено вІспанія
    Класифікація
    • Категорія BIMobjectSports & Recreation - Swimming Pool
    • Код Uniclass 2015En_42_85_60
    • Опис Uniclass 2015Outdoor swimming pools
    • Код CSI MasterFormat 201413 11 00
    • Заголовок CSI MasterFormat 2014Swimming Pools
    • Номер OmniClass23-21 29 21 15
    • Заголовок OmniClassSwimming Pools

    Доступність регіону

    Європа Азія Північна Америка Африка Південна Америка Океанія
    Австрія
    Азербайджан
    Ангілья
    Алжир
    Аргентина
    Австралія
    Аландські Острови
    Афганістан
    Антигуа і Барбуда
    Ангола
    Болівія
    Американське Самоа
    Албанія
    Бангладеш
    Аруба
    Бенін
    Бразилія
    Вануату
    Андорра
    Бахрейн
    Багамські Острови
    Ботсвана
    Венесуела
    Віддалені острови США
    Бельгія
    Британська територія в Індійському океані
    Барбадос
    Буркіна-Фасо
    Гаяна
    Гуам
    Білорусь
    Бруней
    Беліз
    Бурунді
    Еквадор
    Кірибаті
    Болгарія
    Бутан
    Бермудські Острови
    Габон
    Колумбія
    Маршаллові Острови
    Боснія і Герцеговина
    Вʼєтнам
    Британські Віргінські острови
    Гамбія
    Парагвай
    Мікронезія
    Ватикан
    Вірменія
    Віргінські Острови (США)
    Гана
    Перу
    Науру
    Велика Британія
    Гонконг
    Гаїті
    Гвінея
    Суринам
    Ніуе
    Гернсі
    Грузія
    Гваделупа
    Гвінея-Бісау
    Уругвай
    Нова Зеландія
    Гібралтар
    Ємен
    Гватемала
    Джибуті
    Фолклендські Острови
    Нова Каледонія
    Греція
    Ізраїль
    Гондурас
    Екваторіальна Гвінея
    Французька Гвіана
    Острів Норфолк
    Данія
    Індія
    Гренада
    Еритрея
    Чилі
    Острови Кука
    Джерсі
    Індонезія
    Гренландія
    Есватіні
    Острови Піткерн
    Естонія
    Ірак
    Домініка
    Ефіопія
    Палау
    Ірландія
    Іран
    Домініканська Республіка
    Єгипет
    Папуа-Нова Гвінея
    Ісландія
    Йорданія
    Кайманові Острови
    Замбія
    Північні Маріанські Острови
    Іспанія
    Казахстан
    Канада
    Західна Сахара
    Самоа
    Італія
    Камбоджа
    Карибські Нідерланди
    Зімбабве
    Соломонові Острови
    Кіпр
    Катар
    Коста-Рика
    Кабо-Верде
    Тимор-Лешті
    Латвія
    Киргизстан
    Куба
    Камерун
    Токелау
    Литва
    Китай
    Кюрасао
    Кенія
    Тонга
    Ліхтенштейн
    Кокосові (Кілінг) Острови
    Мартиніка
    Комори
    Тувалу
    Люксембург
    Кувейт
    Мексика
    Конго – Браззавіль
    Уолліс і Футуна
    Мальта
    Лаос
    Монтсеррат
    Конго – Кіншаса
    Фіджі
    Молдова
    Ліван
    Нікарагуа
    Кот-дʼІвуар
    Французька Полінезія
    Монако
    Мʼянма (Бірма)
    Острови Теркс і Кайкос
    Лесото
    Нідерланди
    Макао
    Панама
    Ліберія
    Німеччина
    Малайзія
    Пуерто-Рико
    Лівія
    Норвегія
    Мальдіви
    Сальвадор
    Маврикій
    Острів Мен
    Монголія
    Сен-Бартелемі
    Мавританія
    Північна Македонія
    Непал
    Сен-Мартен
    Мадагаскар
    Польща
    Обʼєднані Арабські Емірати
    Сен-Пʼєр і Мікелон
    Майотта
    Португалія
    Оман
    Сент-Вінсент і Гренадіни
    Малаві
    Росія
    Острів Різдва
    Сент-Кітс і Невіс
    Малі
    Румунія
    Пакистан
    Сент-Люсія
    Марокко
    Сан-Марино
    Палестина
    Сінт-Мартен
    Мозамбік
    Сербія
    Південна Корея
    Сполучені Штати
    Намібія
    Словаччина
    Північна Корея
    Тринідад і Тобаго
    Нігер
    Словенія
    Саудівська Аравія
    Ямайка
    Нігерія
    Угорщина
    Сирія
    Острів Святої Єлени
    Україна
    Сінгапур
    Південний Судан
    Фарерські Острови
    Таджикистан
    Південно-Африканська Республіка
    Фінляндія
    Таїланд
    Реюньйон
    Франція
    Тайвань
    Руанда
    Хорватія
    Туреччина
    Сан-Томе і Принсіпі
    Чехія
    Туркменістан
    Сейшельські Острови
    Чорногорія
    Узбекистан
    Сенегал
    Швейцарія
    Філіппіни
    Сомалі
    Швеція
    Шрі-Ланка
    Судан
    Шпіцберген та Ян-Маєн
    Японія
    Сьєрра-Леоне
    Танзанія
    Того
    Туніс
    Уганда
    Центральноафриканська Республіка
    Чад