Публікуйте свої продукти
Acoustical Louver - 12" Deep - 35 Degree Insulated  Airfoil J-Blade - Steel - SAJ-1235
Pottorff

Acoustical Louver - 12" Deep - 35 Degree Insulated Airfoil J-Blade - Steel - SAJ-1235

Acoustical Louver
12" Deep - 35 Degree Insulated J-Blade

The SAJ-1235 acoustical louver incorporates a J-blade and is designed for intake and exhaust applications where maximum noise reduction is required. The SAJ-1235 is available in a wide array of finishes including custom color matching

Специфікація
  • Standard Construction

    Material: Galvanized steel.

    Frames: 12" deep x 16 ga. thick (305 x 1.6) channel.

    Blades: 35o x 22 ga. (0.85) thick J-style with a 26 ga. (0.55) thick perforated backing packed with noncombustible insulating material.

    Screen: 1/2" x 0.063" (12.7 x 1.6) expanded and flattened aluminum.

    Mullion: Visible.

    Minimum Size: 12" x 20-3/8" (305 x 518)

    Maximum Size:
    Single Section: 48" x 96" (1219 x 2438)
    Multiple Section: Unlimited


    Ratings

    Free Area: 4.9 ft2 (0.45 m2)

    Performance @ Beginning Point of Water Penetration

    Free Area Velocity: 924 fpm (4.70 m/s)

    Air Volume Delivered: 4528 cfm (2.14 m3/s)

    Pressure Loss: 0.08 in. wg. (20 Pa)

    Velocity @ 0.15 in. wg. Pressure Loss: 1230 fpm (6.25 m/s)

    Design Load: 30 psf

Технічна специфікація
  • Унікальний номерAcoustical-Louver-12-Deep-35-Degree-Insulated--Airfoil-J-Blade-Steel-SAJ-1235
  • Сімейство продуктівHVAC
  • Група продуктівLouvers and Penthouses
  • ТипObject (single object)
  • Дата публікації2024-07-16
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Ductwork
  • Код Uniclass 2015Pr_30_59_48
  • Опис Uniclass 2015Louvres and components
  • Код CSI MasterFormat 201408 91 00
  • Заголовок CSI MasterFormat 2014Louvers
  • Номер OmniClass23-33 29 31
  • Заголовок OmniClassLouvre Dampers