Публікуйте свої продукти
Acoustical Louver - 12" Deep - 45 Degree Insulated Airfoil Blade - Steel - FAA-1245
Pottorff

Acoustical Louver - 12" Deep - 45 Degree Insulated Airfoil Blade - Steel - FAA-1245

Acoustical Louver
12" Deep - 45 Degree Insulated Airfoil Blade

The FAA-1245 airfoil blade acoustical louver provides low static pressure loss and reliable noise reduction over a wide range of frequencies. The FAA-1245 is available in a wide array of finishes including custom color matching and is ideally suited for intake and exhaust application on standby generator enclosures.

Специфікація
  • Standard Construction

    Material: Galvannealed steel.

    Frames: 12" deep x 16 ga. thick (305 x 1.6) channel.

    Blades: 45o x 18 ga. (1.3) thick airfoil type with a 26 ga. (0.55) thick perforated backing packed with noncombustible insulating material.

    Screen: 1/2" x 0.063" (12.7 x 1.6) expanded and flattened aluminum.

    Mullion: Visible.

    Minimum Size: 12" x 36" (305 x 914)

    Maximum Size:
    Single Section: 48" x 120" (1219 x 3048)
    Multiple Section: Unlimited

    Ratings

    Free Area: 4.2 ft2 (0.39 m2)

    Performance @ Beginning Point of Water Penetration

    Free Area Velocity: 999 fpm (5.08 m/s)

    Air Volume Delivered: 4196 cfm (1.98 m3/s)

    Pressure Loss: 0.09 in. wg. (22 Pa)

    Velocity @ 0.15 in. wg. Pressure Loss: 1300 fpm (6.60 m/s)

    Design Load: 30 psf

Технічна специфікація
  • Унікальний номерAcoustical-Louver-12-Deep-45-Degree-Insulated-Airfoil-Blade-Steel-FAA-1245
  • Сімейство продуктівHVAC
  • Група продуктівLouvers and Penthouses
  • ТипObject (single object)
  • Дата публікації2024-07-16
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Ductwork
  • Код Uniclass 2015Pr_30_59_48
  • Опис Uniclass 2015Louvres and components
  • Код CSI MasterFormat 201408 91 00
  • Заголовок CSI MasterFormat 2014Louvers
  • Номер OmniClass23-33 29 31
  • Заголовок OmniClassLouvre Dampers