Публікуйте свої продукти
Acoustical Louver - 6" Deep - 37 Degree Insulated J-Blade - Extruded Aluminum - EAJ-637
Pottorff

Acoustical Louver - 6" Deep - 37 Degree Insulated J-Blade - Extruded Aluminum - EAJ-637

Acoustical Louver
6" Deep - 37 Degree Insulated J-Blade

The EAJ-637 extruded aluminum acoustical louver incorporates a J-blade and is designed for intake and exhaust applications where space is limited. The EAJ-637 is available in a wide array of finishes including custom color matching.

Специфікація
  • Standard Construction

    Material: Mill finish 6063-T5 extruded aluminum.

    Frames: 6" deep x 0.081" thick (152 x 2) channel.

    Blades: 37o x 0.081" (2) thick J-style with a 26 ga. (0.55) thick perforated backing packed with noncombustible insulating material.

    Screen: 1/2" x 0.063" (12.7 x 1.6) expanded and flattened aluminum.

    Screen Frame: Removable.

    Mullion: Visible.

    Minimum Size: 12" x 12" (305 x 305)

    Maximum Size:
    Single Section: 60" x 120" (1524 x 3048)
    Multiple Section: Unlimited


    Ratings

    Free Area: 5.2 ft2 (0.48 m2)

    Performance @ Beginning Point of Water Penetration

    Free Area Velocity: 890 fpm (4.526 m/s)

    Air Volume Delivered: 4637 cfm (2.19 m3/s)

    Pressure Loss: 0.15 in. wg. (37 Pa)

    Velocity @ 0.15 in. wg. Pressure Loss: 890 fpm (4.52 m/s)

    Design Load: 30 psf

Технічна специфікація
  • Унікальний номерAcoustical-Louver-6-Deep-37-Degree-Insulated-J-Blade-Extruded-Aluminum-EAJ-637
  • Сімейство продуктівHVAC
  • Група продуктівLouvers and Penthouses
  • ТипObject (single object)
  • Дата публікації2024-07-16
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Ductwork
  • Код Uniclass 2015Pr_30_59_48
  • Опис Uniclass 2015Louvres and components
  • Код CSI MasterFormat 201408 91 00
  • Заголовок CSI MasterFormat 2014Louvers
  • Номер OmniClass23-33 29 31
  • Заголовок OmniClassLouvre Dampers