Публікуйте свої продукти
Combination Fire/Smoke Damper - 1-1/2 Hour - Side Panel - Front Access - Triple-V Blade - Class 1 - FSD-141-SP
Pottorff

Combination Fire/Smoke Damper - 1-1/2 Hour - Side Panel - Front Access - Triple-V Blade - Class 1 - FSD-141-SP

1-1/2 Hour - Combination Fire Smoke Damper
Side Panel - Front Access

The FSD-141-SP combination fire smoke damper employs triple-V blades for point-of-origin control of fire and smoke in static and dynamic smoke management systems. These specialty dampers are approved for installation with the closed plane of the blades up to 14-1/2" (368) outside the fire rated partition and come standard with the actuator externally mounted in a side panel allowing for direct service access from the face of the damper through the HVAC grille. The FSD-141-OP is qualified to 2,000 ft/min (10.2 m/s) and 4 in.wg. (1.0 kPa) and may be installed in vertical walls or partitions, or horizontally in floors or assemblies with fire resistance ratings up to 2 hours.

Специфікація
  • Standard Construction

    Frame: 5" x 1" (127 x 25) galvanized steel hat channel with inerlocking corner gusset. Equivalent to 13 ga. (2.4) channel frame. Low profile head and sill are used on sizes less than 13" (330) high.

    Blades: 6" x 16 ga. (152 x 1.6) galvanized steel - triple-V.

    Sleeve: 20 ga. (1.0) galvanized steel.

    Axles: 1/2" (13) diameter plated steel hex.

    Linkage: Concealed in frame.

    Bearings: Stainless steel oilite, sleeve-type.

    Seals: Silicone blade edge seals and flexible metal jamb seals.

    Actuator: 120 VAC, power-open, spring-close, external mount.

    Fire Closure Device:
    HS-10 (electric actuators)
    PFV (pneumatic actuators)

    Fire Closure Temperature: 165oF (75oC)

    Minimum Size: 14" x 8" (356 x 203)

    Maximum Size: 44" x 48" (1118 x 1219)


    Ratings

    UL 555 Fire Resistance Rating: 1-1/2 hour (vertical and horizontal)

    UL 555S Leakage Class: 1
    (8 cfm/sq.ft. @ 4 in. wg.)
    (0.04 m3/s/m2 @ 1.0 kPa)

    Maximum Dynamic Closure Velocity: 2,000 fpm (10.2 m/s)

    Maximum UL 555S Rated Pressure: 4 in. wg. (1.0 kPa)

    Maximum Temperature: 350oF (177oC)

Технічна специфікація
  • Унікальний номерCombination-Fire-Smoke-Damper-1-1-2-Hour-Side-Panel-Front-Access-Triple-V-Blade-Class-1-FSD-141-SP
  • Сімейство продуктівHVAC
  • Група продуктівFire-Smoke Dampers
  • ТипObject (single object)
  • Дата публікації2024-07-16
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Ductwork
  • Код Uniclass 2015Pr_65_65_24_29
  • Опис Uniclass 2015Fire and smoke dampers
  • Код CSI MasterFormat 201423 33 13.16
  • Заголовок CSI MasterFormat 2014Fire Dampers
  • Номер OmniClass23-33 29 23
  • Заголовок OmniClassFire Dampers