Публікуйте свої продукти
Drainable Louver - 4" Deep - 37-1/2 Degree High Performance J-Blade - Extruded Aluminum - EFJ-437-HP
Pottorff

Drainable Louver - 4" Deep - 37-1/2 Degree High Performance J-Blade - Extruded Aluminum - EFJ-437-HP

Extruded Aluminum Louver
4" Deep - 37-1/2" High Performance J-Blade

The EFJ-437-HP blends the aesthetic appeal of a non-drainable blade with the higher water penetration protection of a drainable blade louver by incorporating a drainable head member to capture water that cascades down the face of the building and channeling it into downspouts and away from the airflow paths. The EFJ-437-HP is available in a wide array of anodized and painted finihes including custom color matching.

Специфікація
  • Standard Construction

    Material: Mill finish 6063-T5 extruded aluminum.

    Frames: 4" deep x 0.081" thick (102 x 2) channel.

    Blades: 37-1/2o x 0.081" (2) thick high performance J-style.

    Screen: 1/2" x 0.063" (12.7 x 1.6) expanded and flattened aluminum.

    Mullion: Visible.

    Minimum Size: 4.5" x 7" (114 x 178)

    Maximum Size:
    Single Section: 60" x 120" (1524 x 3048) or 120" x 60" (3048 x 1524)
    Multiple Section: Unlimited


    Ratings

    Free Area: 9.0 ft2 (0.84 m2)

    Performance @ Beginning Point of Water Penetration

    Free Area Velocity: 912 fpm (4.83 m/s)

    Air Volume Delivered: 8220 cfm (3.88 m3/s)

    Pressure Loss: 0.14 in. wg. (35 Pa)

    Velocity @ 0.15 in. wg. Pressure Loss: 950 fpm (4.85 m/s)

    Design Load: 30 psf

Технічна специфікація
  • Унікальний номерDrainable-Louver-4-Deep-37-1-2-Degree-High-Performance-J-Blade-Extruded-Aluminum-EFJ-437-HP
  • Сімейство продуктівHVAC
  • Група продуктівLouvers and Penthouses
  • ТипObject (single object)
  • Дата публікації2024-07-16
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Ductwork
  • Код Uniclass 2015Pr_30_59_48
  • Опис Uniclass 2015Louvres and components
  • Код CSI MasterFormat 201408 91 00
  • Заголовок CSI MasterFormat 2014Louvers
  • Номер OmniClass23-33 29 31
  • Заголовок OmniClassLouvre Dampers