Публікуйте свої продукти
Drainable Louver - 6" Deep - 37-1/2 Degree Drainable Blade - Extruded Aluminum - EFD-637
Pottorff

Drainable Louver - 6" Deep - 37-1/2 Degree Drainable Blade - Extruded Aluminum - EFD-637

Extruded Aluminum Louver
6" Deep - 37-1/2 Degree Drainable Blade

The EFD-637 drainable blade louver is designed to prevent water penetration in non-wind driven rain applications by collecting water in frame and blade gutters and channeling it into downspouts and away from airflow paths. The EFD-637 is available in a wide array of anodized and painted finishes including custom color matching.

Специфікація
  • Standard Construction

    Material: Mill finish 6063-T5 extruded aluminum.

    Frames: 6" deep x 0.081" thick (152 x 2) channel.

    Blades: 37-1/2o x 0.081" (2) thick drainable style.

    Screen: 1/2" x 0.063" (12.7 x 1.6) expanded and flattened aluminum.

    Mullion: Visible.

    Minimum Size: 4.5" x 8" (114 x 203)

    Maximum Size:
    Single Section: 60" x 120" (1524 x 3048) or 120" x 60" (3048 x 1524)
    Multiple Section: Unlimited

    Ratings

    Free Area: 9.2 ft2 (0.85 m2)

    Performance @ Beginning Point of Water Penetration

    Free Area Velocity: 1113 fpm (5.65 m/s)

    Air Volume Delivered: 10242 cfm (4.83 m3/s)

    Pressure Loss: 0.15 in. wg. (37 Pa)

    Velocity @ 0.15 in. wg. Pressure Loss: 1106 fpm (5.62 m/s)

    Design Load: 30 psf

Технічна специфікація
  • Унікальний номерDrainable-Louver-6-Deep-37-1-2-Degree-Drainable-Blade-Extruded-Aluminum-EFD-637
  • Сімейство продуктівHVAC
  • Група продуктівLouvers and Penthouses
  • ТипObject (single object)
  • Дата публікації2024-07-16
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Ductwork
  • Код Uniclass 2015Pr_30_59_48
  • Опис Uniclass 2015Louvres and components
  • Код CSI MasterFormat 201408 91 00
  • Заголовок CSI MasterFormat 2014Louvers
  • Номер OmniClass23-33 29 31
  • Заголовок OmniClassLouvre Dampers