Публікуйте свої продукти
Fiberglass Operable Louver - 4" Deep - 45 Degree Operable Blade - Extruded Aluminum - FOJ-445
Pottorff

Fiberglass Operable Louver - 4" Deep - 45 Degree Operable Blade - Extruded Aluminum - FOJ-445

Pultruded Fiberglass Louver
4" Deep - 45 Degree Operable Blade

Pottorff's FOJ-445 is an operable blade, fiberglass louver used in applications where corrosive air exists for exhaust, air supply or pressure relief. The FOJ-445 is available for in-cavity wall installation, or flange mounted to exterior/interior of the wall. It can also be used on the discharge or intake side of exhaust and supply fans. Flange drilling is available as an option.

Специфікація
  • Standard Construction

    Material: Unfinished Pultruded Fiberglass.

    Frames: 4" deep x 1.06" (102 x 27) fiberglass channel, 1/8" (3.2) thick.

    Blades: 1/8" (3.2) thick fiberglass on 45o angle approximately 4.5" (114) center to center.

    Screen: 1/2" mesh x 19-gauge (13 x 1.1) PCV coated bird-screen.

    Axles: Fiberglass Rod Stub

    Bearings: PTFE

    Minimum Size: 12" x 12" (305 x 305)

    Maximum Size:
    Single Section: 48" x 72" (1219 x 1829)
    Multiple Section: Unlimited


    Ratings

    Free Area: 6.4 ft2 (0.60 m2)

    Performance @ Beginning Point of Water Penetration

    Free Area Velocity: 627 fpm (3.19 m/s)

    Air Volume Delivered: 4030 cfm (1.90 m3/s)

    Pressure Loss: 0.07 in. wg. (21 Pa)

    Velocity @ 0.15 in. wg. Pressure Loss: 1123 fpm (5.71 m/s)

    Maximum Temp: 200oF (94oC)

Технічна специфікація
  • Унікальний номерFiberglass-Operable-Louver-4-Deep-45-Degree-Operable-Blade-Extruded-Aluminum-FOJ-445
  • Сімейство продуктівHVAC
  • Група продуктівLouvers and Penthouses
  • ТипObject (single object)
  • Дата публікації2024-07-16
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Ductwork
  • Код Uniclass 2015Pr_30_59_48
  • Опис Uniclass 2015Louvres and components
  • Код CSI MasterFormat 201408 91 00
  • Заголовок CSI MasterFormat 2014Louvers
  • Номер OmniClass23-33 29 31
  • Заголовок OmniClassLouvre Dampers