Публікуйте свої продукти
Fire Damper - 1-1/2 Hour - Dynamic Rated - Curtain Style Blade - Class A - VFD-10D-A
Pottorff

Fire Damper - 1-1/2 Hour - Dynamic Rated - Curtain Style Blade - Class A - VFD-10D-A

1-1/2 Hour - Dynamic Rated - Fire Damper
Curtain Style Blade

The VFD-10D-A fire damper employs curtain style blades for point-of-origin control of fire in static and dynamic HVAC systems. The VFD-10D-A is qualified to 4,000 ft/min (20.3 m/s) and 4 in.wg. (1.0 kPa) and may be installed in vertical walls or partitions, or horizontally in floors or assemblies with fire resistance ratings up to 2 hours.

Специфікація
  • Standard Construction

    Frame: 22 ga. (0.85) galvanized steel.

    Blades: 24 ga. (0.7) galvanized steel - curtain style.

    Fire Closure Device: Fusible link.

    Fire Closure Temperature: 165oF (75oC)

    Minimum Size: 6" x 6" (152 x 152)

    Maximum Size:
    Single Section: Vertical: 36" x 48" (914 x 1219)
    Horizontal: 36" x 36" (914 x 914)
    Multiple Section: Vertical: 72" x 120" (1829 x 3048) or 120" x 72" (3048 x 1829)
    Horizontal: 36" x 36" (914 x 914) or 72" x 18" (1829 x 457)

    Stainless Steel: Single Section: Vertical: 36" x 36" (914 x 914)


    Ratings

    UL 555 Fire Resistance Rating: 1-1/2 hour (vertical and horizontal)

    UL HNLJ.V-5: Ventilation Duct Assemblies

    Maximum Dynamic Closure Velocity:
    4,000 fpm (20.3 m/s)
    2,000 fpm (10.2 m/s)

    Maximum UL 555S Rated Pressure: 4 in. wg. (1.0 kPa)

Технічна специфікація
  • Унікальний номерFire-Damper-1-1-2-Hour-Dynamic-Rated-Curtain-Style-Blade-Class-A-VFD-10D-A
  • Сімейство продуктівHVAC
  • Група продуктівFire-Smoke Dampers
  • ТипObject (single object)
  • Дата публікації2024-07-16
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Ductwork
  • Код Uniclass 2015Pr_65_65_24_29
  • Опис Uniclass 2015Fire and smoke dampers
  • Код CSI MasterFormat 201423 33 13.16
  • Заголовок CSI MasterFormat 2014Fire Dampers
  • Номер OmniClass23-33 29 23
  • Заголовок OmniClassFire Dampers