Публікуйте свої продукти
Hurricane Miami-Dade Louver - 9" Deep - 37-1/2 Degree J-Blade with Vertical Rear Section - Extruded Aluminum - EFJ-937-MD
Pottorff

Hurricane Miami-Dade Louver - 9" Deep - 37-1/2 Degree J-Blade with Vertical Rear Section - Extruded Aluminum - EFJ-937-MD

Dual-Module Louver
9" Deep - 37-1/2 Degree J-Blade with Vertical Rear Section

The EFJ-937-MD dual-module louver is engineered and tested to withstand extreme loads, debris impact, and cyclic fatigue associated with the severe weather effects of hurricanes (Miami-Dade County approval #21-1122.07. The front (exterior) side of the louver features horizontal J-style blades for a pleasing architectural appearance. The back (interior) side has vertical chevron blades which provide superior resistance to wind-driven rain. For installation, the EFJ-937-MD offers multiple options requiring minimal hardware and assembly time. The EFJ-937-MD is AMCA 540 and 550 listed, making it ideally suited for use in hurricane-prone and wind-borne debris regions per the International Building Code.

Специфікація
  • Standard Construction

    Material: Mill finish extruded aluminum.

    Frames: 6" deep x 0.125" thick (152 x 3) channel.

    Blades:
    Front:
    37o x 0.081" (2.1) thick horizontal J-style.
    Rear: 0.060" (1.5) thick vertical chevron

    Screen: 1/2" x 0.063" (12.7 x 1.6) expanded and flattened aluminum.

    Mullion: Visible.

    Minimum Size: 12" x 12" (305 x 305)

    Maximum Size:
    Single Section: 60" x 120" (1524 x 3048)
    Multiple Section: Unlimited width x 120" (3048)


    Ratings

    Free Area: 8.6 ft2 (0.80 m2)

    Performance @ Beginning Point of Water Penetration

    Free Area Velocity: 1250 fpm (6.35 m/s)

    Air Volume Delivered: 10755 cfm (5.09 m3/s)

    Pressure Loss: 0.48 in. wg. (121 Pa)

    Velocity @ 0.15 in. wg. Pressure Loss: 705 fpm (3.58 m/s)

    Design Load: 130 psf

    AMCA 540 and 550 Listed
    AMCA Certified for Water Penetration, Air Performance and Wind-Driven Rain
    Miami-Dade County approved: NOA No. 21-1122.07
    Florida Building Code approval (2020-FBC): No. FL27568
    Texas Department of Insurance Listed

Технічна специфікація
  • Унікальний номерHurricane-Miami-Dade-Louver-9-Deep-37-1-2-Degree-J-Blade-with-Vertical-Rear-Section-Extruded-Aluminum-EFJ-937-MD
  • Сімейство продуктівHVAC
  • Група продуктівLouvers and Penthouses
  • ТипObject (single object)
  • Дата публікації2024-07-16
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Ductwork
  • Код Uniclass 2015Pr_30_59_48
  • Опис Uniclass 2015Louvres and components
  • Код CSI MasterFormat 201408 91 00
  • Заголовок CSI MasterFormat 2014Louvers
  • Номер OmniClass23-33 29 31
  • Заголовок OmniClassLouvre Dampers