Публікуйте свої продукти
Industrial Backdraft Damper - Fiberglass - Airfoil Blade - FRP-BD-94
Pottorff

Industrial Backdraft Damper - Fiberglass - Airfoil Blade - FRP-BD-94

Fiberglass Industrial Backdraft Damper
Airfoil Blade

The FRP-BD-94 fiberglass damper is used in applications where corrosive air exists for exhaust, supply or pressure relief. Backdraft dampers employ counter-balanced gravity operated airfoil blades and a rugged channel frame to restrict reverse airflow and to permit the forward flow of air in the intended direction. Adjustable counterbalances attached to the blade axles permit field adjustment to regulate start-to-open blade operation.

Специфікація
  • Standard Construction

    Frame: 8" x 2-3/16" x 1/4" (203 x 56 x 6) vinyl ester resin.

    Blades: Vinyl ester resin, Airfoil 7-1/2" (191) wide.

    Axles: 3/4" (19) diameter pultruded fiberglass axles. 316SS axles on blades with counter weights.

    Linkage: 316SS out of airstream.

    Counterbalance Assembly: 316SS out of airstream.

    Bearings: Molded PTFE.

    Minimum Size: 6" x 8" (152 x 203)
    Maximum Size: 48" x 72" (1219 x 1829)


    Ratings

    Leakage with Low Leakage Seals:

    12.0 cfm/ft2 @ 1 in. wg. (0.61 m3/s/m2 @ 0.25 kPa) for 12" (305) damper width
    10.0 cfm/ft2 @ 1 in. wg. (0.51 m3/s/m2 @ 0.25 kPa) for 24" (610) damper width
    7.0 cfm/ft2 @ 1 in. wg. (0.35 m3/s/m2 @ 0.25 kPa) for 36" (914) damper width
    7.0 cfm/ft2 @ 1 in. wg. (0.35 m3/s/m2 @ 0.25 kPa) for 48" (1219) damper width

    Maximum Temperature: -20oF to 200oF (-28oC to 94oC)

Технічна специфікація
  • Унікальний номерIndustrial-Backdraft-Damper-Fiberglass-Airfoil-Blade-FRP-BD-94
  • Сімейство продуктівHVAC
  • Група продуктівBackdraft Dampers
  • ТипObject (single object)
  • Дата публікації2024-07-16
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Ductwork
  • Код Uniclass 2015Pr_65_65_24
  • Опис Uniclass 2015Duct dampers
  • Код CSI MasterFormat 201423 33 13.23
  • Заголовок CSI MasterFormat 2014Backdraft Dampers
  • Номер OmniClass23-33 29 13
  • Заголовок OmniClassBackdraft Dampers