Публікуйте свої продукти
Industrial Control Damper - Airfoil Opposed Blade - CD-98
Pottorff

Industrial Control Damper - Airfoil Opposed Blade - CD-98

Industrial Control Damper
Airfoil Blade

CD-98 industrial control damper employs heavy duty airfoil blades, a rugged flanged frame and options for low leakage in high temperature air and high pressure applications. Ideal for high performance air intake and discharge applications.

Специфікація
  • Standard Construction

    Frame: 8" x 2" x 10 ga. (203 x 51 x 3.5) galvanized steel channel.

    Blades: 12 gauge (2.7) galvanized steel airfoil. Opposed action.

    Axles: 1" (25) diameter plated steel.

    Linkage: 1/4" x 3/4" (6 x 19) plated steel tie bars and 3/8" (10) stainless steel pins concealed in frame.

    Bearings: Bronze sleeve bearing, press fit into frame.

    Control Shaft: 1" x 10 (25 x 254) round drive shaft with shaft support bracket and bearing mounted to damper frame with factory mounted/welded manual locking quadrant.

    Lifting Lugs: 7/8" (22) diameter, one on each jamb of frame.

    Minimum Size: 8" x 12" (203 x 305)

    Maximum Size:
    Single Section: 60" x 120" (1524 x 3048)
    Multiple Sections: Unlimited

    Ratings

    -40oF to 450oF (-40oC to 232oC)
    -40oF to 400oF (-40oC to 204oC) Low Leakage Seals

Технічна специфікація
  • Унікальний номерIndustrial-Control-Damper-Airfoil-Opposed-Blade-CD-98
  • Сімейство продуктівHVAC
  • Група продуктівAir Control Dampers
  • ТипObject (single object)
  • Дата публікації2024-07-16
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Ductwork
  • Код Uniclass 2015Pr_65_65_24
  • Опис Uniclass 2015Duct dampers
  • Код CSI MasterFormat 201423 33 13.13
  • Заголовок CSI MasterFormat 2014Volume-Control Dampers
  • Номер OmniClass23-33 29 37
  • Заголовок OmniClassVolume Control Dampers