Публікуйте свої продукти
Industrial Control Fiberglass Damper - Triple-V Opposed Blade - FRP-82
Pottorff

Industrial Control Fiberglass Damper - Triple-V Opposed Blade - FRP-82

Industrial Fiberglass Control Damper
Triple-V Blade

The FRP-82 fiberglass damper is used in applications where corrosive air exists for exhaust, air supply or pressure relief. The FRP-82 employs fiberglass triple-V blades, a rugged flanged frame, and options for ultra-low leakage in high pressure applications. This makes it ideal for high performance air intake and discharge applications.

Специфікація
  • Standard Construction

    Frame: 8" x 2-3/16" x 1/4" (203 x 56 x 6) vinyl ester resin.

    Blades: Triple "V" groove 6-5/8" x 5/8" thick (168 x 16). Opposed action.

    Axles: 3/4" (19) diameter fiberglass rod.

    Linkage: 3/16" x 3/4" (5 x 19) stainless steel tie bars and 3/8" (10) stainless steel pins concealed in frame.

    Bearings: Molded PTFE.

    Control Shaft: 3/4" (19) stainless steel round drive shaft.

    Minimum Size: 8" x 8" (203 x 203)

    Maximum Size:
    Single section: 48" x 72" (1219 x 1829)
    Multisection: Unlimited


    Ratings

    Leakage with low leakage seals:

    10.7 cfm/ft2 @ 1 in. wg. (0.051 m3/s/m2 @ 0.25 kPa)
    21.6 cfm/ft2 @ 4 in. wg. (0.11 m3/s/m2 @ 1.0 kPa)/
    24.3 cfm/ft2 @ 5 in. wg. (0.12 m3/s/m2 @ 1.5 kPa)

    Maximum Temperature: -20oF to 200oF (-28oC to 94oC)

Технічна специфікація
  • Унікальний номерIndustrial-Control-Fiberglass-Damper-Triple-V-Opposed-Blade-FRP-82
  • Сімейство продуктівHVAC
  • Група продуктівAir Control Dampers
  • ТипObject (single object)
  • Дата публікації2024-07-16
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Ductwork
  • Код Uniclass 2015Pr_65_65_24
  • Опис Uniclass 2015Duct dampers
  • Код CSI MasterFormat 201423 33 13.13
  • Заголовок CSI MasterFormat 2014Volume-Control Dampers
  • Номер OmniClass23-33 29 37
  • Заголовок OmniClassVolume Control Dampers