Публікуйте свої продукти
Non-Drainable Louver - 4" Deep - 30 Degree K-Blade - Extruded Aluminum - EFK-430
Pottorff

Non-Drainable Louver - 4" Deep - 30 Degree K-Blade - Extruded Aluminum - EFK-430

Extruded Aluminum Louver
4" Deep - 30 Degree K-Blade

The EFK-430 extruded aluminum louver is designed for intake and exhaust application where protection against water infiltration is not critical. The EFK-430 is well suited for special shape applications and is available with hidden mullions for a continuous blade appearance of multiple section assemblies. The EFK-430 is available in a wide array of anodized and painted finishes including custom color matching.

Специфікація
  • Standard Construction

    Material: Mill finish 6063-T5 extruded aluminum.

    Frames: 4" deep x 0.081" thick (102 x 2) channel.

    Blades: 30o x 0.081" (2) thick K style.

    Screen: 1/2" x 0.063" (12.7 x 1.6) expanded and flattened aluminum.

    Minimum Size: 4.5" x 7.5" (114 x 190)

    Maximum Size:
    Single Section: 60" x 120" (1524 x 3048) or 120" x 60" (3048 x 1524)
    Multiple Section: Unlimited


    Ratings

    Free Area: 9.6 ft2 (0.89 m2)

    Performance @ Beginning Point of Water Penetration

    Free Area Velocity: 1002 fpm (5.09 m/s)

    Air Volume Delivered: 8549 cfm (4.51 m3/s)

    Pressure Loss: 0.16 in. wg. (41 Pa)

    Velocity @ 0.15 in. wg. Pressure Loss: 960 fpm (4.87 m/s)

    Design Load: 30 psf

Технічна специфікація
  • Унікальний номерNon-Drainable-Louver-4-Deep-30-Degree-K-Blade-Extruded-Aluminum-EFK-430
  • Сімейство продуктівHVAC
  • Група продуктівLouvers and Penthouses
  • ТипObject (single object)
  • Дата публікації2024-07-16
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Ductwork
  • Код Uniclass 2015Pr_30_59_48
  • Опис Uniclass 2015Louvres and components
  • Код CSI MasterFormat 201408 91 00
  • Заголовок CSI MasterFormat 2014Louvers
  • Номер OmniClass23-33 29 31
  • Заголовок OmniClassLouvre Dampers