Публікуйте свої продукти
Smoke Damper - Round Blade - SD-25R
Pottorff

Smoke Damper - Round Blade - SD-25R

Smoke Damper
Round Blade

The SD-25R smoke damper employs a single round blade for point-of-origin control of smoke in static and dynamic smoke management systems. This unique damper comes standard with mounting plates for interface to round or square openings in masonry, metal stud or wood stud assemblies and is ideal for all round duct applications. The SD-25R, standard construction, is qualified to 2,000 ft/min (10.2 m/s) and 4 in.wg. (1.0 kPa) at 250oF (177oC). Optional construction is qualified to 3,000 fpm (15.3 m/s) and 4 in. wg. (1.0 kPa) at 350oF and may be installed in, or adjacent to vertical walls or partitions, or horizontally in, or adjacent to floors or assemblies.

Специфікація
  • Standard Construction

    Frame: Integral 16" x 20 ga. (203 x 1.0) galvanized steel with reinforcing beads.

    Blades: 14 ga. (2.0) equivalent galvanized steel - round.

    Axles: 1/2" (13) diameter plated steel, D<8 (203), 3/4" (19), D≥8 (203).

    Linkage: In the air-stream.

    Bearings: Bronze oilite, sleeve-type.

    Seals: Silicone blade edge seal.

    Actuator: 120 VAC, power-open, spring-close, external mount.

    Minimum Size: 6" Ø (152 Ø)

    Maximum Size: 24" Ø (610 Ø)

    Ratings

    UL 555S Leakage Class: 1

    Maximum Temperature: 350oF (177oC)

Технічна специфікація
  • Унікальний номерSmoke-Damper-Round-Blade-SD-25R
  • Сімейство продуктівHVAC
  • Група продуктівFire-Smoke Dampers
  • ТипObject (single object)
  • Дата публікації2024-07-16
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Ductwork
  • Код Uniclass 2015Pr_65_65_24_80
  • Опис Uniclass 2015Smoke dampers
  • Код CSI MasterFormat 201423 33 13.19
  • Заголовок CSI MasterFormat 2014Smoke-Control Dampers
  • Номер OmniClass23-33 29 25
  • Заголовок OmniClassSmoke Dampers