Публікуйте свої продукти
Steel Louver - 6" Deep - 35 Degree Drainable Blade - Galvannealed Steel - SFD-635
Pottorff

Steel Louver - 6" Deep - 35 Degree Drainable Blade - Galvannealed Steel - SFD-635

Galvannealed Steel Louver
6" Deep - 35 Degree Drainable Blade

The SFD-635 formed steel drainable blade louver is designed to prevent water penetration in non wind-driven-rain applications by collecting water in frame and blade gutters and channeling it into downspouts and away from airflow paths. The SFD-635 is available in a wide array of painted finishes including custom color matching.

Специфікація
  • Standard Construction

    Material: Galvannealed steel.

    Frames: 6" deep x 20 ga. thick (152 x 1) channel.

    Blades: 35o x 20 ga. (1) thick drainable style.

    Screen: 1/2" x 0.063" (12.7 x 1.6) expanded and flattened aluminum.

    Mullion: Visible.

    Minimum Size: 12" x12" (305 x305)

    Maximum Size:
    Single Section: 48" x 96" (1219 x 2438)
    Multiple Section: Unlimited


    Ratings

    Free Area: 9.9 ft2 (0.92 m2)

    Performance @ Beginning Point of Water Penetration

    Free Area Velocity: 815 fpm (4.14 m/s)

    Air Volume Delivered: 8044 cfm (3.80 m3/s)

    Pressure Loss: 0.08 in. wg. (20 Pa)

    Velocity @ 0.15 in. wg. Pressure Loss: 1050 fpm (5.33 m/s)

    Design Load: 30 psf

Технічна специфікація
  • Унікальний номерSteel-Louver-6-Deep-35-Degree-Drainable-Blade-Galvannealed-Steel-SFD-635
  • Сімейство продуктівHVAC
  • Група продуктівLouvers and Penthouses
  • ТипObject (single object)
  • Дата публікації2024-07-16
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Ductwork
  • Код Uniclass 2015Pr_30_59_48
  • Опис Uniclass 2015Louvres and components
  • Код CSI MasterFormat 201408 91 00
  • Заголовок CSI MasterFormat 2014Louvers
  • Номер OmniClass23-33 29 31
  • Заголовок OmniClassLouvre Dampers