Публікуйте свої продукти
Wind-Driven Rain Louver - 5" Deep - 45 Degree Drainable Blade - Extruded Aluminum - ECD-545
Pottorff

Wind-Driven Rain Louver - 5" Deep - 45 Degree Drainable Blade - Extruded Aluminum - ECD-545

Extruded Aluminum Louver
5" Deep - 45 Degree Horizontal Drainable Blade

The ECD-545 offers exceptional protection against wind-driven rain under the most severe conditions and is ideally suited for high wind areas or applications that are sensitive to wind-driven rain penetration. The ECD-545 incorporates horizontal blades and is available in a wide array of anodized and painted finishes including custom color matching.

Специфікація
  • Standard Construction

    Material: Mill finish 6063-T5 extruded aluminum.

    Frames: 5" deep x 0.081" thick (127 x 2) channel.

    Blades: 45o x 0.063" (1.65) thick horizontal drainable style.

    Screen: 1/2" x 0.063" (12.7 x 1.6) expanded and flattened aluminum.

    Minimum Size: 4.5" x 5" (114 x 127)

    Maximum Size:
    Single Section:
    60" x 120" (1524 x 3048) or 120" x 60" (3048 x 1524)
    Multiple Section: Unlimited


    Ratings

    Free Area: 7.4 ft2 (0.69 m2)

    Performance @ Beginning Point of Water Penetration

    Free Area Velocity: 1250 fpm (6.35 m/s)

    Air Volume Delivered: 9250 cfm (4.37 m3/s)

    Pressure Loss: 0.24 in. wg. (60 Pa)

    Velocity @ 0.15 in. wg. Pressure Loss: 980 fpm (4.98 m/s)

    Design Load: 30 psf

    AMCA Certified for Water Penetration, Air Performance and Wind-Driven Rain

Технічна специфікація
  • Унікальний номерWind-Driven-Rain-Louver-5-Deep-45-Degree-Drainable-Blade-Extruded-Aluminum-ECD-545
  • Сімейство продуктівHVAC
  • Група продуктівLouvers and Penthouses
  • ТипObject (single object)
  • Дата публікації2024-07-16
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Ductwork
  • Код Uniclass 2015Pr_30_59_48
  • Опис Uniclass 2015Louvres and components
  • Код CSI MasterFormat 201408 91 00
  • Заголовок CSI MasterFormat 2014Louvers
  • Номер OmniClass23-33 29 31
  • Заголовок OmniClassLouvre Dampers