Публікуйте свої продукти
LX Suspended Warm Air Heater 35kW
LX Suspended Warm Air Heater 35kW
LX Suspended Warm Air Heater 35kW
LX Suspended Warm Air Heater 35kW
    Powrmatic

    LX Suspended Warm Air Heater 35kW

    The all new LX range of gas fired, fan assisted flue warm air unit heaters from Powrmatic provide efficient and cost effective heating solutions for a wide variety of industrial, commercial and retail buildings. Fully ErP 2021 compliant featuring modulating gas fired inshot burners and NOx levels which provide efficient and cost effective heating solutions for any industrial and commercial properties without the need to be condensing. The new LX range comprises of 12 models with outputs ranging from 15 to 140kW and can be supplied in a free blowing format, discharging warmed air directly into the space to be heated or configured for connection to ductwork. Built around the previous LNVx range, using similar fixings, connection points and flue system the LX range is installer friendly and convenient. The ErP 2021 compliant suspended LX range of unit heaters from Powrmatic benefits from the same design as the popular LNVx range its entire construction, performance, and aesthetics, finished with the popular epoxy powder RAL 7015 stove baked paint.
    Специфікація
    • LX Suspended Warm Air Heater 15kW

      • LX heat exchanger will be manufactured as standard from aluminised steel tube with swaged and expanded connections into a combustion gas collection box, no welding is used to minimise stress on components• The four pass tubular heat exchanger can be specified with upgrade to 409 and 316 stainless steel• Individual in shot burners per heat exchanger tube to be fitted with Resistohm Helical Low NOx inserts capable of maximum continual 1300°C operation• Heaters will be capable of use with G20 Natural Gas or G31 LPG with injector change• LX will be supplied with a modulating gas valve assembly as standard• To achieve designed coverage and throw the supply fan airflow will remain constant through the modulating operation• The casing will be designed for rigidity and low noise, anti-vibration mounts will be utilized to secure the main fan assemblies• There will be six top suspension points for ease of installation and additional security• Units will be complete with easy access swing out burner wiring panels• NOx Levels will be less than 70mg/kWhr• Heater casing will be protected by epoxy powder coat stove baked paint RAL 7015Controlled by Powrmatic MC200 Optimised Start Control
    Технічна специфікація
    • Унікальний номер3500101
    • Сімейство продуктівWarm Air Heaters
    • Група продуктівSuspended Gas Fired Warm Air Heater
    • ТипObject (single object)
    • Дата публікації2020-07-10
    • Номер видання1
    • Висота (мм)532
    • Ширина (мм)918
    • Глибина (мм)1325
    Пов'язані
    • Матеріал основнийSteel
    • Матеріал допоміжнийSteel
    • Розроблено вВелика Британія
    • Виготовлено вВелика Британія
    • Вага нетто (кг)84
    Класифікація
    • Категорія BIMobjectHVAC - Heaters
    • Код Uniclass 2015Pr_70_60_36_33
    • Опис Uniclass 2015Gas fired unit heaters

    Доступність регіону

    Європа
    Австрія
    Аландські Острови
    Албанія
    Андорра
    Бельгія
    Білорусь
    Болгарія
    Боснія і Герцеговина
    Ватикан
    Велика Британія
    Гернсі
    Гібралтар
    Греція
    Данія
    Джерсі
    Естонія
    Ірландія
    Ісландія
    Іспанія
    Італія
    Кіпр
    Латвія
    Литва
    Ліхтенштейн
    Люксембург
    Мальта
    Молдова
    Монако
    Нідерланди
    Німеччина
    Норвегія
    Острів Мен
    Північна Македонія
    Польща
    Португалія
    Росія
    Румунія
    Сан-Марино
    Сербія
    Словаччина
    Словенія
    Угорщина
    Україна
    Фарерські Острови
    Фінляндія
    Франція
    Хорватія
    Чехія
    Чорногорія
    Швейцарія
    Швеція
    Шпіцберген та Ян-Маєн