Публікуйте свої продукти
TRUFORM Polyester & Silicone Polyester Coil Coating System

TRUFORM Polyester & Silicone Polyester Coil Coating System

Truform® Polyester & Silicone Polyester Coil Coating Systems

Truform polyester coil coatings combine economy, toughness, hardness, flexibility and exterior durability for a wide range of interior and exterior end uses. They are designed for 1- or 2-coat application on steel or aluminum substrates. Truform coatings offer excellent surface hardness, flexibility, metal marking resistance, mar resistance and stain resistance. These coatings are available in a wide range of colors and glosses, and offer high line-speed capability while maintaining excellent flow and appearance. Special formulations include:

Truform ZT Coatings – specially formulated for use in applications that require exceptional flexibility to accommodate severe forming, bending and embossing operations.

Truform HS Coatings – formulated to provide both performance and economic benefits to coil coaters. Truform HS coatings exhibit an excellent combination of hardness, flexibility, flow and appearance. In addition, the increased volume solids content of this technology provides applicator benefits through production line efficiencies.

Truform SP Coatings

Truform SP silicone polyester coil coatings are formulated to provide the exterior durability necessary for agricultural, industrial and pre-engineered building applications. They offer an excellent balance of hardness and flexibility for bending and forming operations. These 2-coat systems may be applied to aluminum or steel substrates and provide excellent resistance to UV radiation, weather and humidity. Truform SP coatings can be easily cleaned with mild solutions of conventional detergents, making them a good choice for buildings which must maintain excellent long-term aesthetics.
Технічна специфікація
  • Унікальний номерnst15765
  • Сімейство продуктівBuilding Materials
  • Група продуктівCoatings for Steel
  • ТипObject (single object)
  • Дата публікації2016-06-16
  • Номер видання1
Класифікація
  • Категорія BIMobjectБудівельні матеріали - Paint, Varnishes & Finishes