Публікуйте свої продукти
SUPERL II ULTRA-Cool silicone-polyester coatings for metal substrates

SUPERL II ULTRA-Cool silicone-polyester coatings for metal substrates

SUPERL® II ULTRA-Cool®

The best silicone-polyester coating under the sun.

SUPERL II ULTRA-Cool silicone-polyester coatings offer superior performance in harsh environments. Engineered with a proprietary resin technology and an innovative formulation process, they outperform all other silicone-polyester coatings for resistance to chalk, fade, corrosion and moisture. Choose from a full range of gloss options ideal for commercial, industrial, agricultural and residential metal building applications.

Not just cool...ULTRA-Cool. The best silicone-polyester coating under the sun, PPG's SUPERL II ULTRA-Cool silicone polyester coil coatings are formulated to provide the exterior durability necessary for agricultural, industrial, and building applications.

SUPERL II ULTRA-Cool coatings deliver an excellent balance of exterior gloss and color retention, chalk resistance, forming flexibility and overall cost effectiveness. SUPERL II ULTRA-Cool coil coatings meet Cool Roof requirements of LEED, ENERGY STAR®, Title 24 and ASHRAE 90.1. PPG has numerous colors registered with the Cool Roof Rating Council and ENERGY STAR.


Технічна специфікація
  • Унікальний номерnst42678
  • Сімейство продуктівBuilding Materials
  • Група продуктівCoatings for Steel
  • ТипObject (single object)
  • Дата публікації2016-06-16
  • Номер видання1
Класифікація
  • Категорія BIMobjectБудівельні матеріали - Paint, Varnishes & Finishes