Публікуйте свої продукти
DURANAR® VARI-Cool™ Metal Coating System

DURANAR® VARI-Cool™ Metal Coating System

DURANAR® VARI-Cool™

Color in motion.

Imagine a roof or wall panel whose color shifts subtly from warm terra cotta to rich copper brown and finally to vivid green. That's DURANAR VARI-Cool in action. This groundbreaking polychromatic coating by PPG delivers a palette of vibrant color while offering superior protection. Delivered in cost-effective coil application, DURANAR VARI-Cool coatings benefit from the foundation of a factory-applied Kynar 500 or Hylar 5000 resin system, which are well known as best-in-class coatings.

Imagine a roof whose color shifts subtly from warm terra cotta to rich copper brown and finally to vivid tropical green. That's DURANAR VARI-Cool coatings in action. There's no other product like it that offers designers a unique look and meets the needs of builders. This groundbreaking polychromatic coating delivers a palette of vibrant color, while offering superior protection that takes each project far into the future.

DURANAR VARI-Cool coatings are a premium fluoropolymer (PVDF) pearlescent coating system created on the foundation of Kynar 500® or Hylar 5000® resin. It is the only coil-formed polychromatic coating integrating energy-saving ULTRA-Cool technology. DURANAR VARI-Cool coil coatings meet Cool Roof requirements of LEED, ENERGY STAR®, Title 24 and ASHRAE 90.1.

They are approved for use on properly cleaned and treated aluminum and coated steel substrates such as G90 hot dip galvanized, Galvalume® and Zincalume®. They are not intended for use on hot or cold rolled steel substrates for exterior exposure applications.

The result is a showcase project enhanced by technology that promises sustainable performance year after year.



Технічна специфікація
  • Унікальний номерnst42679
  • Сімейство продуктівBuilding Materials
  • Група продуктівCoatings for Steel
  • ТипObject (single object)
  • Дата публікації2016-06-16
  • Номер видання1
Класифікація
  • Категорія BIMobjectБудівельні матеріали - Paint, Varnishes & Finishes